Contact
Feedback

Displacement measurement sensors
OD Value

Simply accurate measurement

Your Benefits

  • Reliable measurement independent of surface, minimizes machine downtime
  • Extremely simple sensor teach-in makes setup faster and more costeffective
  • Minimal space requirements and less wiring due to its compact, standalone design
  • Many measurement ranges and output interfaces make it ideal for cost-effective integration into any production environment
  • Low investment costs make consistent, regular quality inspection possible
  • Non-contact measurement technology from a safe distance allows the inspection to be carried out directly during the production process
  • Wear and damage-free inspection, due to non-contact measurement

Overview

Simply accurate measurement

The OD Value allows for an easy, precise and economical solution of measuringtasks. It detects even small deviations in dimension, shape, position or excentricity directly in the machine, contactless, precise and during running operation. OD Value convinces with its main features: reliable, user-friendly, effective, universal and efficient. The ideal solution for everyone, who needs to check and verify quality regulary and directly in the process.

At a glance
  • Several measurement ranges from 26 mm ... 34 mm to 100 mm ... 500 mm
  • CMOS receiving element for measurement independent of surface
  • Easy, LED-based user and teach-in concept
  • Wide range of models and a wide range of standard interfaces
  • Laser technology for precise measurement of very small objects
  • Compact stand-alone device
  • Excellent price-performance ratio

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring range26 mm ... 500 mm
    Linearity± 8 µm ... ± 1,200 µm
    Repeatability

    2 µm

    5 µm

    10 µm

    30 µm

    60 µm

    75 µm

    100 µm

    Response time≥ 1 ms
    Measuring frequency≤ 2 kHz / ≤ 1.33 kHz
    Digital output

    1 ... 2 x PNP

    1 ... 2 x NPN

    Serial✔ , RS-422
    Analog output
    Number1
    TypePower output / voltage output
    Ambient temperature operation–10 °C ... +40 °C
    Ambient storage temperature–20 °C ... +60 °C
All technical data can be found accompanying the individual product

Downloads

TOP