Contrast sensors
KTX Prime

KTX-WP91241242ZZZZ
1078106
Piece
Copy shortlink
    • Features
      Special applicationsStandard
      Device typeStandard
      Dimensions (W x H x D)30 mm x 53 mm x 78.5 mm
      Sensing distance≤ 25 mm
      Sensing distance tolerance± 6 mm
      Housing designLarge
      Light sourceLED, RGB 1)
      Wave length470 nm, 525 nm, 625 nm
      Light emissionLong side of housing
      Light spot size1.2 mm x 5.3 mm
      Light spot directionVertical 2)
      Receiving filtersNone
      Teach-in mode1-point teach-in, 2-point teach-in, teach-in dynamic, auto mode
      Output functionLight/dark switching
      Delay timeAdjustable
      Special features-
      Delivery status2-point teach-in
      Parameter presettingsNone
      • 1) Average service life: 100,000 h at TU = +25 °C.
      • 2) In relation to long side of housing.
    • Mechanics/electronics
      Supply voltage10.8 V DC ... 28.8 V DC 1)
      Ripple≤ 5 Vpp 2)
      Current consumption< 100 mA 3)
      Switching frequency50 kHz 4) 5)
      Response time10 µs 6) 7)
      Jitter5 µs 8)
      Switching outputPNP
      Switching output (voltage)PNP: HIGH = VS - 3 V / LOW = 0 V
      Output current Imax.100 mA 9)
      Input, teach-in (ET)Teach: U = 10 V ... < VS
      Input, blanking input (AT)Blanked: U = 10 V ... < Uv
      Input, fine/coarse (F/C)Coarse: U = 10 V ... < Uv
      Input, light/dark (L/D)Light: U = 10 V ... < Uv
      Retention time (ET)25 ms, non-volatile memory
      Connection typeMale connector M12, 4-pin
      Protection classIII
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Enclosure ratingIP67
      Weight94 g
      Housing materialPlastic, VISTAL®
      Optics materialPlastic, COP
      • 1) Limit values: DC 12 V (–10 %) ... DC 24 V (+20 %). Operation in short-circuit protected network max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) With light/dark ratio 1:1.
      • 5) 1-point teach-in (color mode): 16 kHz.
      • 6) Signal transit time with resistive load.
      • 7) 1-point teach-in (color mode): 30 µs.
      • 8) 1-point teach-in (color mode): 15 µs.
      • 9) Total current of all Outputs.
    • Ambient data
      Ambient operating temperature–20 °C ... +60 °C
      Ambient temperature, storage–25 °C ... +75 °C
      Shock loadAccording to IEC 60068-2-27 (30 g/11 ms)
      UL File No.E181493
    • Classifications
      eCl@ss 5.027270906
      eCl@ss 5.1.427270906
      eCl@ss 6.027270906
      eCl@ss 6.227270906
      eCl@ss 7.027270906
      eCl@ss 8.027270906
      eCl@ss 8.127270906
      eCl@ss 9.027270906
      eCl@ss 10.027270906
      eCl@ss 11.027270906
      eCl@ss 12.027270906
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      ETIM 7.0EC001820
      ETIM 8.0EC001820
      UNSPSC 16.090139121528

    Technical drawings

    KTX-WP91241242ZZZZ
    Dimensional drawing
    KTX-WP91241242ZZZZ
    display and adjustment elements
    KTX-WP91241242ZZZZ
    Connection diagram Cd-381
    KTX-WP91241242ZZZZ
    KTS/KTX Prime - setting the switching threshold (2-point teach-in)
    KTX-WP91241242ZZZZ
    KTS/KTX Prime - Setting the switching threshold (teach-in dynamic)
    KTX-WP91241242ZZZZ
    Sensing distance Sensing distance 25 mm, light spot direction horizontal/vertical
  • View: View Gallery View List Show all
    Hide all