Accessories Modules and gateways
Type: WI180C-IOA00
Part no.:
6071650
Product data sheet
English
Czech
Danish
German
Spanish
Finnish
French
Italian
Japanese
Korean
Dutch
Polish
Portuguese
Russian
Swedish
Turkish
Traditional Chinese
Chinese
Copy shortlink
Technical details
Downloads
Accessories
Service and Support
Customs data
Technical specifications
Accessory family Interface modules Enclosure rating IP50 Dimensions (W x H x L) 39 mm x 36.3 mm x 102.35 mm Description IO-Link Smart Sensor Gateway for WLL180T, KTL180 and AOD1; Features: IO-Link; COM3; M8 connection, 4-pin; full read/write functionality for the process and service data of the connected sensors. See operating instructions for additional information and technical details
Classifications
ECl@ss 5.0 27242202 ECl@ss 5.1.4 27242602 ECl@ss 6.0 27242602 ECl@ss 6.2 27242602 ECl@ss 7.0 27242602 ECl@ss 8.0 27242602 ECl@ss 8.1 27242602 ECl@ss 9.0 27242602 ECl@ss 10.0 27242602 ECl@ss 11.0 27242602 ECl@ss 12.0 27242602 ETIM 5.0 EC001597 ETIM 6.0 EC001597 ETIM 7.0 EC001597 ETIM 8.0 EC001597 UNSPSC 16.0901 32151705
Technical drawings
Dimensional drawing
Technical data
Anschlussschema Cd-447
Please wait a moment...
Your request is being processed and may take a few seconds.