Contact
Feedback

3D vision
Ranger3

Big 3D performance in a small package

Your Benefits

  • Unique CMOS sensor enables fast 3D measurement speed for increased throughput
  • Reliable and accurate measurements on dark and bright surfaces enable flexible production - an enabler for Industry 4.0
  • High light sensitivity allows 3D inspection without higher laser power
  • Accurate shape, volume and position measurements for a wide range of objects improving product quality
  • Standardized software integration with GigE Vision and GenICam
  • Easy mechanical integration thanks to a compact housing, the ProFlex-Front, industrial connectors and 4Dpro accessories

Overview

Big 3D performance in a small package

Highly accurate and with an unmatched measurement speed, the next generation Ranger3 streaming cameras can be configured for a wider range of needs. Powered by our unique 3D sensor tailored for demanding vision applications, Ranger3 will serve as a key component in inspection systems worldwide. The camera extracts the true 3D shape of an object, regardless of its contrast or color and as a result, improves quality for a multitude of products. Cost-effective integration is guaranteed through GigE Vision and GenICam compliance. Ranger3 offers big 3D performance in a small housing.

At a glance
  • CMOS sensor from SICK with ROCC technology for superior 3D performance
  • Processing of up to 15.4 gigapixels/s.
  • Full-format 3D profile at 7 kHz
  • Sensor resolution: Up to 2,560 x 832 px
  • GigE Vision and GenICam compliant
  • 3D, reflective, and scattered light measurement in one device
  • Industrial housing, optional IP65/67 enclosure rating

 

Sensor solutions for robotics
Robotics image
Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

Advantages

Setting a new standard for high-speed 3D

With ever increasing needs for faster manufacturing processes, more accurate quality control and shorter delivery times, each part must keep up to the speed with the others. The new Ranger3 3D streaming camera not only keeps up, it exceeds the pace – creating new opportunities for vision machine builders and vision system integrators in a wide range of industrial applications.
SICK CMOS 3D sensor
Fast and more precise shape, volume and position measurements with Ranger3
Superior 3D performance with Rapid On-Chip Calculation (ROCC)

“Ranger3 is an amazing product that shows how the quantum jump of technology can open new possibilities and markets to 3D vision”, says JunYoung Lee, Managing Director at Novitec. Co. Ltd., South Korea.

Creating values in a wide range of industries

A third dimension in camera vision adds height and shape measurement data, which can be critical in many industrial applications. The SICK Ranger line has been used worldwide in electronics, wood, robot vision, plastic, rubber and food industries, among others. With Ranger3, there are even more opportunities for businesses to increase their performance in quality control and production throughput.
3D inspection, faster than a moving train – a reality with the Ranger3.
The high light sensitivity of the Ranger3 makes it possible to accurately and rapidly inspect very dark materials, such as tires.
Substantially increased throughput in electronics with the new 3D streaming camera from SICK.

Ranger3 not only keeps up, it exceeds the pace – creating new opportunities for vision machine builders and vision system integrators in a wide range of industrial applications.

ProFlex – the clever lens and filter mounting system

The ProFlex concept features exchangeable modules including a wide range of lenses, a lens protective hood with protection class IP65 or IP67, replaceable threaded filters, and multiple Scheimpflug adapters. This allows Ranger3 to adjust and optimize the focal length for each specific setup to ensure that the entire object height is always perfectly in focus.
The ProFlex concept of Ranger3 makes it easy to install the compact camera and to adapt it for specific needs.
The Scheimpflug adapter puts the lens in an optimized angle, creating sharp images.
The protective hood provides IP65 or IP67 protection for demanding environments.

The innovative SICK ProFlex concept is an intelligent solution for easy system installation.

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Technology3D line scanning
    Scan/frame rate2,500 3D profiles/s ... 46,000 3D profiles/s, in AOI, full format
    Scatter measurement
    Reflectance measurement
    3D measurement
    Factory calibrated
    Enclosure ratingIP20, IP65 / IP67
    Configuration softwareRanger3 Studio
    Ethernet✔ , UDP/IP
All technical data can be found accompanying the individual product

Downloads

TOP