Contact
Feedback

Lector62x

Clever. Simple. Industrial.

  • At a glance
    • Decoding of all common 1D, 2D, and stacked codes, as well as optical character recognition (depending on type)
    • Flexible interfaces: serial interface, USB, and Ethernet
    • Function buttons, aiming laser, focus adjustment, auto-setup, and green feedback LED
    • Industrial, compact housing with swivel connector
    • MicroSD memory card for storing images and backup copies of parameters
    Your Benefits
    • Intelligent decoding algorithms ensure optimal reading performance, good read rates, and high throughput
    • 4Dpro facilitates quick and easy integration into many industrial networks
    • Intuitive setup with aiming laser, focus adjustment, and auto-setup reduces training and installation time and costs
    • Simple mounting thanks to a compact housing and swivel connector, even when space is limited
    • Quick and efficient analysis of reading performance and code quality
    • Cloning systems create backup copies of parameters, ensuring short machine downtimes in the event of malfunctions
    • Proven SICK LifeTime Services
    Lector62x
    Clever. Simple. Industrial.

    The Lector62x is a compact, image-based code reader that is specifically designed for industrial requirements. Whether items are mobile or stationary, the Lector62x identifies the most commonly used code types with exceptional reliability, even codes with poor quality. Its highly compact housing ensures flexible integration even where space is limited.

    Lector620 Professional: Universal and inexpensive – can handle more than 80% of all code-reading applications.

    Lector620 ECO: The attractively priced alternative for simpler applications.

    Lector620 High Speed: The top-of-the-line solution for belt speeds of up to 6 m/s.

    Lector620 DPM Plus: Excellent performance for the most challenging DPM codes in the automotive and solar industries.

    Lector620 OCR: The best choice for optical character recognition.

    • Technical data overview
      TaskReading
      SensorCMOS matrix sensor, grayscale values
      Sensor resolution752 px x 480 px (WVGA)
      Light source

      Red

      Blue

      Infrared

      FocusAdjustable focus (electric) / teach auto focus
      LensIntegrated
      Operator interfacesWeb server
      Operating elements2 buttons (choose and start/stop functions)
      Configuration softwareSOPAS ET
      Dimensions71 mm x 43 mm x 35.6 mm 1)
      • 1) Swivel connector is 17.8 mm longer.
Please select your products
Show all Hide all
Filter by:

10 results:

Result 1 - 10 out of 10

1054507
Lector62x
Image-based code readers, 2D vision
  • Sensor resolution: 752 px x 480 px (WVGA)
  • Internal lighting: Red
  • Focus: Adjustable focus (electric)
  • Readable code structures: 1D, 2D, Stacked
  • Lens: Integrated, 7 mm
  • Details
  • Compare now
1050589
Lector62x
Image-based code readers, 2D vision
  • Sensor resolution: 752 px x 480 px (WVGA)
  • Internal lighting: Red, Blue
  • Focus: Teach auto focus
  • Readable code structures: 1D, 2D, Stacked
  • Lens: Integrated, 7 mm
  • Details
  • Compare now
1054375
Lector62x
Image-based code readers, 2D vision
  • Sensor resolution: 752 px x 480 px (WVGA)
  • Internal lighting: Red, Blue
  • Focus: Teach auto focus
  • Readable code structures: 1D, 2D, Stacked
  • Lens: Integrated, 7 mm
  • Details
  • Compare now
1055891
Lector62x
Image-based code readers, 2D vision
  • Sensor resolution: 752 px x 480 px (WVGA)
  • Internal lighting: Red, Blue
  • Focus: Teach auto focus
  • Readable code structures: 1D, 2D, Stacked, DPM
  • Lens: Integrated, 7 mm
  • Details
  • Compare now
1058623
Lector62x
Image-based code readers, 2D vision
  • Sensor resolution: 752 px x 480 px (WVGA)
  • Internal lighting: Infrared
  • Focus: Teach auto focus
  • Readable code structures: 1D, 2D, Stacked
  • Lens: Integrated, 7 mm
  • Details
  • Compare now
1055890
Lector62x
Image-based code readers, 2D vision
  • Variant: ECO
  • Sensor resolution: 752 px x 480 px (WVGA)
  • Internal lighting: Red, Blue
  • Focus: Teach auto focus
  • Readable code structures: 1D, 2D, Stacked
  • Lens: Integrated, 7 mm
  • Details
  • Compare now
1064255
Lector62x
Image-based code readers, 2D vision
  • Sensor resolution: 752 px x 480 px (WVGA)
  • Internal lighting: Red, Blue
  • Focus: Teach auto focus
  • Readable code structures: 1D, 2D, Stacked, DPM
  • Lens: Integrated, 12 mm
  • Details
  • Compare now
1062803
Lector62x
Image-based code readers, 2D vision
  • Variant: ECO
  • Sensor resolution: 752 px x 480 px (WVGA)
  • Internal lighting: Red, Blue
  • Focus: Teach auto focus
  • Readable code structures: 1D, 2D, Stacked, OCR / OCV, DPM
  • Lens: Integrated, 7 mm
  • Details
  • Compare now
1064256
Lector62x
Image-based code readers, 2D vision
  • Sensor resolution: 752 px x 480 px (WVGA)
  • Internal lighting: Red, Blue
  • Focus: Teach auto focus
  • Readable code structures: 1D, 2D, Stacked, DPM
  • Lens: Integrated, 18 mm
  • Details
  • Compare now
1060912
Lector62x
Image-based code readers, 2D vision
  • Sensor resolution: 752 px x 480 px (WVGA)
  • Internal lighting: Blue
  • Focus: Teach auto focus
  • Readable code structures: 1D, 2D, Stacked, DPM
  • Lens: Integrated, 7 mm
  • Details
  • Compare now

Result 1 - 10 out of 10

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more
TOP