Temperature sensors
TCT

Compact, rugged, precise

Your Benefits

  • Reliable operation through rugged design and high-quality materials
  • Very good long-term stability, accuracy and linearity
  • Quick and safe installation
  • Convenient system integration through compact dimensions and industry-standard output signals
  • Optimal solutions for individual requirements due to versatile configurability

Overview

Compact, rugged, precise

The TCT is a universal Pt100 resistance thermometer in a compact stainless steel housing for temperature measurement in liquids and gases. Available with a variety of process connections and insertion lengths, it can be adapted to specific applications. The TCT is available with or without compression fittings and with various connection threads, for example. Designs with protective pipe can also be supplied. The Pt100 element is located inside the tip of the probe. Wetted parts are made from high-grade stainless steel 1.4571. The TCT is available with Pt100 output or an integrated measuring transducer with 4 mA ... 20 mA output signal.

At a glance
  • Pt100 element, accuracy class A according to IEC 60751
  • Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
  • Wetted parts made from corrosion resistant stainless steel 1.4571
  • Various mechanical adaptations and insertion lengths, also available with thermowell
  • Pt100 (4-wire) or 4 mA ... 20 mA (2-wire)
  • Circular connector M12 x 1 (IP 67)

 

Smart Fluid Power
Smart Fluid Power

Sensor solutions for pneumatic and hydraulic systems

Fluid power sensors from SICK perform measurement tasks in pneumatic and hydraulic systems – intelligently, flexibly and reliably.

Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Temperature measuring range

    –50 °C +150 °C

    –50 °C +250 °C

    Accuracy of sensor elementClass A according to IEC 60751
    Accuracy of the opt. measuring transducer≤ ± 1,0 % of span
    Output signalsPt100, 4-wire / 4 mA ... 20 mA, 2-wire
    Maximum ohmic load RARA ≤ (L+ – 9 V) / 0.023 A [Ohm]
    Electrical connectionRound connector M12 x 1, 4-pin, IP67
All technical data can be found accompanying the individual product

Downloads