Contact
Feedback

Track and trace systems
ICR88x System

More compact. More reliable. More brilliant.

Your Benefits

  • Compact design with no deflector mirror for easy installation
  • Dual-line CMOS sensor provides outstanding image quality for the best possible read rates
  • Image output option for tracking and analysis software
  • Maintenance-free system
  • Lower energy consumption due to reduced illumination, integrated decoder, and standby mode
  • Easy configuration with the SOPAS engineering tool saves time
  • MTTR of under ten minutes and 80,000 h MTBF minimize downtime and ensures high reliability

Overview

More compact. More reliable. More brilliant.

The track and trace system based on the line-scan camera ICR88x is the ideal solution for all high-end linear and 2D code reading applications in transport and logistics processes. The code reading system has a modular camera design and includes an LED illumination module, focus control, and a high-performance decoder.

The ICR88x System is optimized for small sorter applications. Thanks to the short reading distance of the integrated ICR88x camera, the system can be installed with a very compact footprint.

At a glance
  • High-end camera system, optimized for applications with short reading distances
  • Dual-line CMOS sensor for the best possible read rates
  • High scanning frequency of up to 19 kHz for high-resolution images (> 200 dpi)
  • All decoders are integrated in the camera
  • Maximum reliability, no external PC required
  • System can read all common 1D and 2D codes
  • Parameter cloning for all components
  • Additional track and trace solutions can be integrated

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Minimum object distance≥ 50 mm
    Read field width600 mm / 800 mm
All technical data can be found accompanying the individual product

Downloads

TOP