- Home
- Product portfolio
- SICK AppSpace
- SICK AppSpace Artificial Intelligence
- Deep Learning
- Deep Learning Classification License
- Home
- Product portfolio
- SICK AppSpace
- SICK AppSpace Artificial Intelligence
- Deep Learning
- Deep Learning Classification License
SICK AppSpace Artificial Intelligence
Deep Learning
Deep Learning Classification License
1614850
-
Technical details
-
Supported Products
-
Downloads
-
Videos
-
Customs data
-
- Product features
Description The Deep Learning Classification License makes it possible to productively use the Deep Learning functions contained in certain SICK products for classification of images. The Deep Learning API available in programmable SICK devices is activated for this purpose. A SICK AppSpace SensorApp is required to use the Deep Learning API. SensorApps such as the Intelligent Inspection SensorApp can be used here. The Deep Learning API can also be used when developing your own SICK AppSpace SensorApps. Task Classification of images using a neural network previously created with the SICK product dStudio Supported products InspectorP series
SIM1012
SIM1004
SIM2000
SIM2500
SIM4000
SICK AppEngine
Range of services You receive a device-specific license. Provision The license is sold with a ticket that you receive in an e-mail. For use on a specific SICK device, you must activate the license at license.sick.com. Detailed instructions will be provided. Language English Technology Classification of images based on artificial neural networks Input data File generated with dStudio which contains a neural network (to be purchased separately), an image to be classified Output data Classification result as was defined during generation of the neural network Supported programming languages You can develop your own SensorApps in SICK AppSpace Supported image formats bmp
jpg
jpeg
png
JSON
Documentation SICK Support Portal
- System requirements
Firmware The firmware of a product for which the Deep Learning functions are intended must use AppEngine version 2.12 or higher Supported browsers Google Chrome (version 80 or higher) Additional software A SICK AppSpace SensorApp which uses Deep Learning is also needed to use the functions activated by this license. This can be individually created with SICK AppStudio, or ready-made SensorApps can be used as an alternative. You can find a current overview at dstudio.cloud.sick.com Installation tool SICK AppManager (for installing ready-made apps), License Manager SensorApp (for activating the license on the device), SICK AppStudio (for developing your own SensorApps) Programming language You can develop your own SensorApps in SICK AppSpace
- Classifications
eCl@ss 8.0 13030490 eCl@ss 8.1 13030490 eCl@ss 9.0 13030490 eCl@ss 10.0 13030490 eCl@ss 11.0 13030490 eCl@ss 12.0 13030490 ETIM 5.0 EC002582 ETIM 6.0 EC002582 ETIM 7.0 EC002582 ETIM 8.0 EC002582
-
-