Precise detection of print marks

Wrapping machines use packaging materials on a roll, e.g. films. To cut these in the correct location, the cutting position is indicated by a print mark on the film. To ensure optimal sensor operation and to avoid scrap when changing over the foil, it is important to be able to quickly and precisely adjust the sensor at foil changeover. The KTS Prime smart sensor continuously checks for correct alignment of the sensor with the print marks during changeover, and reports the current alignment quality via the integrated display and also via IO-Link to a panel attached to the machine. This enables the correct adjustment of the sensor to be continuously monitored during machine operation.

  • Following product families can be used
    Contrast detection with TwinEye-Technology in tried-and-tested housing. Innovation in familiar housing for the very best sensor performance
    • TwinEye-Technology for increased depth of field and sensing distance tolerance
    • 50 kHz switching frequency and 5 μs jitter
    • Large dynamic range means reliable detection of contrasts on glossy materials
    • 7-segment display
    • Color mode
    • Assembly feedback
    • IO-Link and automation functions
    • Flexible sensor setting thanks to various sensor parameters
    Innovative TwinEye-Technology for better contrast detection
    • TwinEye-Technology for increased depth of field and sensing distance tolerance
    • 50 kHz switching frequency and 5 μs jitter
    • Large dynamic range means reliable detection of contrasts on glossy materials
    • 7-segment display
    • Color mode
    • Assembly feedback
    • IO-Link and automation functions
    • Flexible sensor setting thanks to various sensor parameters
    Mini, easy, speedy, robust
    • High grayscale resolution
    • Very large dynamic range means reliable detection of contrasts on glossy materials
    • Static and dynamic teach-in in a single variant
    • Switching frequency: Up to 15 kHz
    • Sensing distance: 12.5 mm for RGB and white LED, up to 250 mm as laser variant
    • IO-Link interface