Safety laser scanners
outdoorScan3 / outdoorScan3 Core I/O

MICS3-AAUZ40AZ1P01
1094452
Piece
Copy shortlink
    • Features
      ModelSensor including system plug
      ApplicationOutdoor 1)
      Compressed air cleaningNot possible
      Protective field range4 m
      Warning field range40 m
      Number of simultaneously monitored fields≤ 4 2) 3)
      Number of fields8 4)
      Number of monitoring cases2
      Scanning angle275°
      Resolution (can be configured)

      50 mm

      70 mm

      Angular resolution0.39°
      Response time≥ 90 ms
      Protective field supplement65 mm
      • 1) The safety laser scanner is suitable for use in industrial environments (indoors and outdoors).
      • 2) Protection or warning fields.
      • 3) Please note the number of available OSSD pairs.
      • 4) Please note the number of available inputs and OSSD pairs.
    • Safety-related parameters
      TypeType 3 (IEC 61496)
      Safety integrity levelSIL2 (IEC 61508)
      CategoryCategory 3 (EN ISO 13849)
      Performance levelPL d (EN ISO 13849)
      Performance class SRS/SRSSPerformance class D (IEC/TS 62998)
      PFHD (mean probability of a dangerous failure per hour)8.0 x 10-8 (EN ISO 13849)
      TM (mission time)20 years (EN ISO 13849)
      Safe state in the event of a faultIn each OSSD pair, at least one OSSD is in the OFF state.
    • Functions
      Restart interlock
      External device monitoring (EDM)
      Multiple sampling
      Monitoring case switching
      Simultaneous monitoring
      Static protective field switching
      Integrated configuration memory
      Measured data outputNone
    • Interfaces
      Connection typeMale connector, M12, 8 pin, A-coded (common male connector for power supply and inputs and outputs)
      Universal I/Os​3
      Outputs
      OSSD pairs1
      Configuration methodPC with Safety Designer (Configuration and Diagnostic Software)
      Configuration and diagnostics interfaceUSB 2.0, Mini-USB
      Display elementsGraphic color display, LEDs
    • Electrical data
      Protection classIII (EN 61140)
      Supply voltage Vs24 V DC (16.8 V DC ... 30 V DC)
      Power consumption7 W (without output load)
    • Mechanical data
      Dimensions (W x H x D)114.6 mm x 135.1 mm x 114.6 mm
      Weight1.15 kg
      Housing materialAluminum
      Housing colorRAL 2004 (pure orange), RAL 9005 (black)
      Optics cover materialPolycarbonate
      Optics cover surface finishOutside with scratch-resistant coating
    • Ambient data
      Enclosure ratingIP65 (IEC 60529)
      Ambient light immunity
      Halogen light≤ 12,000 lx (IEC 61496-3)
      Sunlight≤ 40,000 lx (IEC 61496-3)
      Ambient operating temperature–25 °C ... +50 °C
      Storage temperature–25 °C ... +70 °C
      Ambient conditions
      Rain10 mm/h 1)
      Snowfall≤ 3 mm/h (SWE, Snow Water Equivalent) 1)
      Fog≥ 50 m (MOR, Meteorological Optical Range) 1)
      Vibration resistance0.35 mm, 10 Hz ... 60 Hz (IEC 60068-2-6, IEC 61496-1, CLC/TS 61496-3)
      5 g, 60 Hz ... 150 Hz (IEC 60068-2-6, IEC 61496-1, CLC/TS 61496-3)
      Shock resistance
      Continuous shock10 g, 16 ms (IEC 60068-2-27, IEC 61496-3)
      EMC

      IEC 61496-1

      IEC 61000-6-2

      IEC 61000-6-4

      • 1) More detailed data can be found in the operating instructions, chapter "Project planning".
    • Other information
      Type of lightPulsed laser diode
      Wave length845 nm
      Detectable remission1.8% to several 1000%
      Laser class1M (21 CFR 1040.10 and 1040.11, IEC 60825-1)
    • Classifications
      ECl@ss 5.027272705
      ECl@ss 5.1.427272705
      ECl@ss 6.027272705
      ECl@ss 6.227272705
      ECl@ss 7.027272705
      ECl@ss 8.027272705
      ECl@ss 8.127272705
      ECl@ss 9.027272705
      ECl@ss 10.027272705
      ECl@ss 11.027272705
      ECl@ss 12.027272705
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      ETIM 8.0EC002550
      UNSPSC 16.090139121528

    Technical drawings

    MICS3-AAUZ40AZ1P01
    Dimensional drawing
    MICS3-AAUZ40AZ1P01
    Pin assignment
    MICS3-AAUZ40AZ1P01
    Connection diagram outdoorScan3 Core I/O with restart interlock and external device monitoring at RLY3-OSSD1 safety relay
    MICS3-AAUZ40AZ1P01
    Connection diagram outdoorScan3 Core I/O with restart interlock and external device monitoring
  • View: View Gallery View List Show all
    Hide all