Contact
Feedback

SAM

The simple and intelligent way of speed monitoring

  • At a glance
    • Types: M18 and M30
    • Sensing ranges: up to 10 mm flush
    • Speed and acceleration monitoring
    • Monitoring range: 6 to 12,000 pulses/min. and 0.1 to 2 pulses/sec.²
    • Switching and pulse output
    • Intelligent start-up delay
    • Speed monitoring can be flexibly configured via two thresholds
    • Flexible sensor settings, monitoring, extended diagnostics, and visualization thanks to IO-Link
    Your Benefits
    • Speed-independent detection of speed changes
    • Faster detection of speed changes than conventional speed monitors
    • No readjustment after speed changes necessary
    • Precise and convenient configuration via software
    • IO-Link provides easy data access from the PLC
    • No time-consuming, individual configuration of start-up delay feature necessary
    • Reliable output signal thanks to adjustable speed thresholds (hysteresis)
    • No expensive counter cards necessary in PLC
    SAM
    The simple and intelligent way of speed monitoring

    The SAM sensor is the simple and intelligent way of speed monitoring with an additional IO-Link interface. SAM can be used as a classic speed monitor or innovative acceleration monitor with a revolutionary speed-independent monitoring function. It checks if an adjustable speed or acceleration threshold is crossed and provides a switching signal. SAM is setting new standards and revolutionizing commissioning tasks and fields of application thanks to its fast response time, monitored range of up to 12,000 pulses per minute and intelligent start-up delay.

    • Technical data overview
      HousingCylindrical thread design
      Thread size

      M18

      1

      M30

      1.5

      DiameterØ 18 mm / Ø 30 mm
      Sensing range Sn7 mm / 10 mm
      Housing materialMetal
      Enclosure ratingIP67
Please select your products
Show all Hide all
Filter by:

2 results:

Result 1 - 2 out of 2

1061987
SAM
Inductive proximity sensors
  • Sensing range Sn: 7 mm
  • Installation type: Flush
  • Electrical wiring: DC 4-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Male connector M12, 4-pin
  • Details
  • Compare now
1061704
SAM
Inductive proximity sensors
  • Sensing range Sn: 10 mm
  • Installation type: Flush
  • Electrical wiring: DC 4-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Male connector M12, 4-pin
  • Details
  • Compare now

Result 1 - 2 out of 2

TOP