Contact
Feedback

ZoneControl

Zero pressure accumulation made easy

  • At a glance
    • Three mounting types: mounting between the rollers (R/IR), mounting on the side frame (ZLM), or mounting above the belt (WLR)
    • Three types of logic: single feed, single feed with sleep function, block (slug) feed
    • Up to 50 ZoneControl solutions can be connected in series.
    • Fully animated simulation to ease selection and implementation
    • Standard cut lengths of 1 m (3 ft) or 2 m (6 ft)

    Your Benefits
    • Largest Zero Pressure Accumulation portfolio on the market gives users a wide variety of choices for their application
    • SICK ZoneControl solutions control the flow of packages a on conveyor without a PLC or other external control
    • Quick setup since no programming, no laptop, and no PLC interfacing are required
    • With 20 years of ZoneControl experience and personal support from SICK experts, all application and product issues are quickly addressed
    • Quick expansion or modification of the conveyor due to the modular design
    ZoneControl
    Zero pressure accumulation made easy

    Just as traffic lights regulate the flow of traffic in towns and cities, SICK's ZoneControl solutions control the flow of products on a belt – without the need for a PLC or another type of external control. ZoneControl by SICK consists of three product families to control the flow of products. This procedure is called zero pressure accumulation (ZPA). ZoneControl solutions are extremely easy to install (plug and play): Connect the ZoneControl products in series, install the sensor, and connect the pneumatic line or the connection to the motor-driven rollers. There is, therefore, no need for PLC programming, laptops, and expensive cabling. Each product contains one of two types of startup logic: single feed (with or without sleep function) and block (slug) feed, depending on the requirements of the application. So that the various requirements can be met, there are three mounting configurations to choose from: mounting between the rollers (R/IR), mounting on the side frame (ZLM), or mounting above the belt (WLR)

    • Technical data overview
      Dimensions (W x H x D)

      20.6 mm x 99.2 mm x 48.9 mm

      59.9 mm x 151.9 mm x 48.9 mm

      50 mm x 125.3 mm x 48.9 mm

      49.9 mm x 135.4 mm x 48.9 mm

      50 mm x 147.4 mm x 48.9 mm

      54.6 mm x 131.5 mm x 46 mm

      31 mm x 105 mm x 74 mm

      31 mm x 93 mm x 74 mm

      51.5 mm x 151.4 mm x 46 mm

      18 mm x 99.5 mm x 46 mm

      51.5 mm x 157 mm x 46 mm

      31 mm x 110 mm x 83 mm

      30 mm x 110 mm x 70 mm

      45 mm x 73.7 mm x 48.6 mm

      Sensing range max.

      60 mm ... 900 mm

      250 mm ... 1,500 mm

      250 mm ... 5,000 mm

      300 mm ... 900 mm

      100 mm ... 900 mm

      3.9 in ... 35.4 in

      0 m ... 9 m

      Light sourceLED
      Type of lightInfrared light / visible red light
      Enclosure rating

      IP67

      IP65

      IP54

      IP40

      NEMA 3

      Housing materialPlastic
      AdjustmentPotentiometer / none
Please select your products
Show all Hide all
Filter by:

136 results:

Result 1 - 24 out of 136

RT-P2231
1063190
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Dark switching
  • Connection type: Male connector
  • Details
  • Compare now
RT-P3231
1063131
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector
  • Details
  • Compare now
RT-P3221
1063129
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector
  • Details
  • Compare now
1063103
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Connection type: Male connector
  • Details
  • Compare now
1063101
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Connection type: Male connector
  • Details
  • Compare now
1063100
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Connection type: Male connector
  • Details
  • Compare now
1063102
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Connection type: Male connector
  • Details
  • Compare now
RT-B1221
1063174
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: NPN, PNP
  • Switching mode: Light switching
  • Connection type: Male connector
  • Details
  • Compare now
RT-B2221
1063175
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP, NPN
  • Switching mode: Dark switching
  • Connection type: Male connector
  • Details
  • Compare now
RT-N3221
1063162
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: NPN
  • Switching mode: Light/dark switching
  • Connection type: Male connector
  • Details
  • Compare now
RTQ-B1221
1063177
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP, NPN
  • Switching mode: Light/dark switching
  • Connection type: Male connector
  • Details
  • Compare now
RT-B1117
1063153
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP, NPN
  • Switching mode: Light switching
  • Connection type: Cable
  • Details
  • Compare now
RTQ-P4117
1063183
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable
  • Details
  • Compare now
RT-P1223
1063135
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light switching
  • Connection type: Cable with male connector
  • Details
  • Compare now
RT-P2233
1063132
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Dark switching
  • Connection type: Cable with male connector
  • Details
  • Compare now
RT-P3223
1063130
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable with male connector
  • Details
  • Compare now
RT-P3227
1078930
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable with male connector
  • Details
  • Compare now
RT-N3117
1063180
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable
  • Details
  • Compare now
7028843
ZoneControl
Photoelectric sensors
  • Switching output: PNP
  • Connection type: Cable with receptacle
  • Details
  • Compare now
1063116
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Connection type: Male connector
  • Details
  • Compare now
1063127
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Connection type: Male connector
  • Details
  • Compare now
1063128
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Connection type: Male connector
  • Details
  • Compare now
1063117
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Connection type: Male connector
  • Details
  • Compare now
1063123
ZoneControl
Photoelectric sensors
  • Sensing range max.: 500 ... 1000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Connection type: Male connector
  • Details
  • Compare now

Result 1 - 24 out of 136

TOP