Contact
Feedback

W9LG-3

Spot-on laser precision inside rugged VISTAL® housing

  • At a glance
    • Rugged VISTAL® housing
    • Precise laser light spot, laser class 1
    • Continuous adjustment of switching threshold (CTA)
    • Autocollimation optics and polarizing filter
    • Teach-in
    • SIRIC technology by SICK
    • Connections: M8 and M12 male connectors, cable as well as cable with male connector
    • M3 and M4 hole pattern
    Your Benefits
    • Precise detection of small objects and object features
    • Detection of objects even through small openings
    • Best-in-class for detecting transparent objects
    • Less machine downtime thanks to the stable VISTAL™ housing
    • No blind spots, also detects shiny objects
    • Wide range of connection options
    • Multiple mounting options
    • Highly visible light spot simplifies alignment
    W9LG-3
    Spot-on laser precision inside rugged VISTAL® housing

    Precise detection of small objects and object features. Reliable even in harsh industrial environments. Equipped with the latest laser technology as well as offering continuous switching threshold adjustment (CTA), the WL9LG-3 photoelectric retro-reflective sensor is the ideal solution for detecting transparent materials. The innovative technology is protected by a rugged VISTAL™ housing – for even stronger mechanical resistance and reliability. The WL9LG-3 range works using SICK's optimized ASIC technology, optical and electromagnetic interference is effectively suppressed for safe switching behavior in any environment. With various connection, mounting and sensing options, the WL9LG-3 sensor family is the ideal solution for a variety of application needs in the automation environment.

    • Technical data overview
      Dimensions (W x H x D)

      12.2 mm x 52.2 mm x 23.6 mm

      12.2 mm x 49.8 mm x 23.6 mm

      12.2 mm x 50 mm x 23.6 mm

      Sensing range max.0 m ... 4.5 m 1)
      Light sourceLaser
      Type of lightVisible red light
      Enclosure ratingIP66, IP67, IP69K
      Housing materialPlastic
      AdjustmentTeach-in button / cable / Teach-in button
      • 1) Reflective tape REF-AC1000.
Please select your products
Show all Hide all
Filter by:

6 results:

Result 1 - 6 out of 6

1058235
W9LG-3
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 4.5 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Male connector, M12, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Teach-in button
  • Details
  • Compare now
1058234
W9LG-3
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 4.5 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Male connector, M8, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Teach-in button
  • Details
  • Compare now
1058236
W9LG-3
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 4.5 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Cable, 4-wire, 2 m, PVC, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Teach-in button
  • Details
  • Compare now
1080954
W9LG-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 3.5 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Male connector, M12, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Cable, Teach-in button
  • Smart Sensor: Enhanced Sensing, efficient communication, diagnosis, Smart Task (Time measurement + debouncing)
  • Details
  • Compare now
1080956
W9LG-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 3.5 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Male connector, M12, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Cable, Teach-in button
  • Smart Sensor: Enhanced Sensing, efficient communication, diagnosis, Smart Task (Counter + debouncing)
  • Details
  • Compare now
1080952
W9LG-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 3.5 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Male connector, M12, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Cable, Teach-in button
  • Smart Sensor: Enhanced Sensing, efficient communication, diagnosis, Smart Task (base logics)
  • Details
  • Compare now

Result 1 - 6 out of 6

TOP