Contact
Feedback

W2SG-2

Powerful clear material detection in an ultra-compact housing

  • At a glance
    • Extremely high sensor size to sensing distance ratio
    • High switching point accuracy
    • Teach-in functions enable reliable settings
    • Automatic switching threshold adaption
    • Single-lens autocollimation for visibility through apertures and drill holes
    • Flexible sensor settings, monitoring, advanced diagnostics, and display thanks to IO-Link
    Your Benefits
    • Machine design flexibility: the ultra-compact sensors offer above-average sensing distances and provide space-saving installation
    • Remote setup: sensors installed in confined spaces can be set and monitored remotely via IO-Link.
    • High operational reliability and system throughput: all familiar, highly-transparent objects are reliably detected
    • Precise switching characteristics and a high detection quality guarantee an universal object detecting
    • Universal use: conventional mounting and housing design
    • The precise light spot of the PinPoint 2.0 LED enables the use of very small reflectors and reflector surfaces
    W2SG-2
    Powerful clear material detection in an ultra-compact housing

    New possibilities in machine construction: the ultra-compact WL2SG-2 miniature photoelectric sensor for detecting transparent objects offers features that were previously only available with much larger sensors. Ampules, foil and glass are reliably detected in the most confined of spaces.

    The WL2SG-2 is adaptable: dust on the reflector or wear is compensated for in the same way as temperature changes and changes in light intensity. The WL2SG-2 is not only adaptable with regard to harsh industrial environments – settings for the respective application can also be selected via IO-Link.

    Special operating modes for gaps in the bottle flow or for foil tear monitoring are available for extreme operating conditions. The W2S-2 offers optimal performance with an ultra-compact design for use in both pharmaceutical or automatic assembly machines.

    The newest automation innovation is already on board. Configuration and diagnostics are set via the control in the same way as continuous monitoring.

    • Technical data overview
      Dimensions (W x H x D)7.7 mm x 21.8 mm x 13.5 mm
      Sensing range max.0 m ... 1.2 m 1)
      Light sourcePinPoint LED
      Type of lightVisible red light
      Enclosure ratingIP67
      Housing materialPlastic
      AdjustmentCable
      • 1) Reflector P250F.
Please select your products
Show all Hide all
Filter by:

5 results:

Result 1 - 5 out of 5

1063647
W2SG-2
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 1.2 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Autocollimation
  • Switching output: PNP
  • Switching mode: Dark switching
  • Connection type: Cable with M8 male connector, 4-pin, 200 mm
  • Light source: PinPoint LED
  • Adjustment: Cable
  • Details
  • Compare now
1065929
W2SG-2
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 1.2 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Autocollimation
  • Switching output: PNP
  • Switching mode: Light switching
  • Connection type: Cable with M8 male connector, 4-pin, 200 mm
  • Light source: PinPoint LED
  • Adjustment: Cable
  • Details
  • Compare now
1063648
W2SG-2
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 1.2 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Autocollimation
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable with M8 male connector, 4-pin, 200 mm
  • Light source: PinPoint LED
  • Adjustment: Cable
  • Details
  • Compare now
1065930
W2SG-2
Detecting transparent objects, Photoelectric sensors
  • Sensing range max.: 0 m ... 1.2 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Autocollimation
  • Switching output: NPN
  • Switching mode: Dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Cable
  • Details
  • Compare now
1065936
W2SG-2
Photoelectric sensors
  • Sensing range max.: 0 m ... 1.2 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Autocollimation
  • Switching output: NPN
  • Switching mode: Dark switching
  • Connection type: Cable with M8 male connector, 4-pin, 200 mm
  • Light source: PinPoint LED
  • Adjustment: Cable
  • Details
  • Compare now

Result 1 - 5 out of 5

TOP