Contact
Feedback

W280L-2 Long Range

Laser class 1 photoelectric proximity sensors - great performance, simple operation

  • At a glance
    • WTT280L-2 Long Range: sensing distance up to 4 m
    • WLT280L-2 Long Range on reflector: sensing distance up to 18 m
    • Complete background suppression: very small black/white shift, insensitive against reflections from the background (e.g. shiny metal, window, safety vest)
    • Visible red class 1 laser light
    • Version 1: with 1 x switching output and light/dark switch, version 2: with 2 x switching outputs and light/dark switch
    • Disable laser by wire
    • Reliable detection also in very fast production processes thanks to the switching frequency of 1000 Hz
    Your Benefits
    • Reliable target detection with difficult target colors, angles and color transitions (black/white shift)
    • One sensor with two outputs and two status LEDs improves application flexibility and reduces the number of sensors needed
    • Quick and easy comissioning with sensing distance adjustment potentiometers and status LED – one for each output
    • Quick and easy alignment with a red class 1 laser light
    • Rotatable connector and light/dark switch for mounting and installation flexibility
    W280L-2 Long Range
    Laser class 1 photoelectric proximity sensors - great performance, simple operation

    The powerful photoelectric proximity sensor W280L-2 Long Range is characterized by its maximum sensing distance of up to 4 m combined with extremely simple operation. The sensing distance can be further extended to 18 m with the WLT280L-2 Long Range reflector version. The option of 2 independant switching outputs allows feedback of low and high detection points. Setup is easy through an intuitive sensing range adjustment potentiometer and indicator LED for each switching output. A visible red class 1 laser light ensures that the alignment is quick and precise. An integrated protective system in the W280L-2 Long Range prevents adverse effects caused by reflections in the background, for example, resulting from reflective metal surfaces, windows and warning vests. Additionally, the W280L-2 Long Range ignores cross-talk from an adjacent sensor.

    • Technical data overview
      Dimensions (W x H x D)23.5 mm x 76 mm x 55.8 mm
      Sensing range max.

      200 mm ... 4,000 mm 1)

      200 mm ... 3,000 mm 2)

      200 mm ... 18,000 mm 3)

      Light sourceLaser
      Type of lightVisible red light
      Enclosure ratingIP67
      Housing materialPlastic
      AdjustmentPotentiometer
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) Objects to be sensed with 6 % reflectivity (based on black).
      • 3) Reflector P250, PL80A.
Please select your products
Show all Hide all
Filter by:

12 results:

Result 1 - 12 out of 12

6048061
PowerProx
Photoelectric sensors
  • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 5-pin
  • Details
  • Compare now
6048062
PowerProx
Photoelectric sensors
  • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 5-pin
  • Details
  • Compare now
6048067
PowerProx
Photoelectric sensors
  • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 5-wire
  • Details
  • Compare now
6048065
PowerProx
Photoelectric sensors
  • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 5-wire
  • Details
  • Compare now
6048066
PowerProx
Photoelectric sensors
  • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 5-wire
  • Details
  • Compare now
6048063
PowerProx
Photoelectric sensors
  • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: NPN
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 5-pin
  • Details
  • Compare now
6048071
PowerProx
Photoelectric sensors
  • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 5-wire
  • Details
  • Compare now
6048069
PowerProx
Photoelectric sensors
  • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 5-pin
  • Details
  • Compare now
6048068
PowerProx
Photoelectric sensors
  • Sensing range max.: 200 mm ... 3,000 mm, 200 mm ... 4,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 5-wire
  • Details
  • Compare now
6048072
PowerProx
Photoelectric sensors
  • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: NPN
  • Switching mode: Light/dark switching
  • Connection type: Cable, 5-wire
  • Details
  • Compare now
6048064
PowerProx
Photoelectric sensors
  • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: NPN
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 5-pin
  • Details
  • Compare now
6048070
PowerProx
Photoelectric sensors
  • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: NPN
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 5-pin
  • Details
  • Compare now

Result 1 - 12 out of 12

TOP