Contact
Feedback

Photoelectric sensors
TranspaTect

One thing is clear - no reflector needed

Your Benefits

  • Reliable detection of transparent and semitransparent objects without a reflector
  • Reliable detection of objects regardless of color or surface qualities
  • Freedom of machine design: no mounting system for the installation of a reflector required
  • Quick commissioning: there is no need to mount a reflector or precisely adjust the sensor
  • High operational safety: if the background becomes contaminated, object detection will continue uninterrupted
  • Machine downtime is minimized: the integrated AutoAdapt function extends the time between cleanings
  • Heightened productivity: mechanical and chemical ruggedness due to the metal housing

Product selection

Show all Hide all
Filter by:

3 results:

Result 1 - 3 out of 3

View:

1065719
TranspaTect
Photoelectric sensors
  • Sensing range max.: 150 mm ... 700 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Foreground suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
Details
  • Compare now
1071804
TranspaTect
Photoelectric sensors
  • Sensing range max.: 150 mm ... 700 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Foreground suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
Details
  • Compare now
1066279
TranspaTect
Photoelectric sensors
  • Sensing range max.: 150 mm ... 700 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Foreground suppression
  • Switching output: NPN
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: PinPoint LED
  • Adjustment: Teach-in button
Details
  • Compare now

Result 1 - 3 out of 3

Overview

One thing is clear - no reflector needed

Thanks to new technologies from SICK, TranspaTect MultiTask photoelectric sensors are now able to detect transparent and semitransparent trays and bottles without the need for reflectors, a frequent source of errors. In these applications, the reference surface is provided by a stable matte background. Sensitivity is taught in simply by pressing the teach-in button. Even high-gloss, reflective, or uneven surfaces can be detected reliably. Combined with AutoAdapt, SICK’s function for continuous threshold adaptation, TranspaTect sensors provide a cost-effective and reliable detection solution in packaging processes in the food and beverage, and pharmaceuticals industries.

At a glance
  • Advanced SICK technology
  • Elimination of the reflector as an error source
  • Machine parts can be used as a reference surface
  • AutoAdapt for continuous threshold adaptation in contaminated conditions
  • PinPoint LED with bright and precise light spot
  • Easy-to-use teach-in pushbutton
  • Status LEDs visible from all sides
  • Rugged metal housing (PTFE coating available on request)

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)15.6 mm x 48.5 mm x 42 mm
    Sensing range max.150 mm ... 700 mm 1)
    Light sourcePinPoint LED
    Type of lightVisible red light
    Enclosure ratingIP66 / IP67
    Housing material

    Metal

    PTFE coating

    AdjustmentSingle teach-in button
    • 1) Adjustable background, referring to the background with 90 % remission (based on glass-bead blasted stainless steel, equivalent to standard white DIN 5033).
All technical data can be found accompanying the individual product

Downloads

TOP