Contact
Feedback

Photoelectric sensors
PowerProx

WTT2SL-2N1192
1085601
Ready for dispatch within a week
    • Features
      Sensor/ detection principlePhotoelectric proximity sensor, Background suppression
      Dimensions (W x H x D)7.7 mm x 27.5 mm x 13.5 mm
      Housing design (light emission)Rectangular
      Sensing range max.50 mm ... 800 mm 1)
      Sensing range50 mm ... 800 mm 1)
      Type of lightInfrared light
      Light sourceLaser 2)
      Light spot size (distance)Ø 10 mm (300 mm)
      Wave length940 nm
      Laser classI
      AdjustmentSingle teach-in button 3)
      • 1) Object with 6 ... 90 % remission (based on standard white to DIN 5033).
      • 2) Average service life: 50,000 h at TU = +25 °C.
      • 3) Teach-Offset 15 mm.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple≤ 5 Vpp 2)
      Power consumption≤ 20 mA 3)
      Switching outputNPN 4)
      Switching modeLight/dark switching
      Output current Imax.< 50 mA
      Response timeTyp. 90 ms 5)
      Switching frequency5 Hz 6)
      Analog output-
      Connection typeCable, 4-wire, 2 m 7)
      Cable materialPVC
      Cable diameterØ 3 mm
      Circuit protection

      A 8)

      B 9)

      D 10)

      Protection classIII
      Housing materialPlastic, MABS, ABS
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–25 °C ... +50 °C
      Ambient storage temperature–40 °C ... +75 °C
      • 1) Limit values. Operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Off-state current IR ≤ 0,6 mA.
      • 5) Jitter +- 20 ms.
      • 6) With light/dark ratio 1:1.
      • 7) Do not bend below 0 °C.
      • 8) A = VS connections reverse-polarity protected.
      • 9) B = output reverse-polarity protected.
      • 10) D = outputs overcurrent and short-circuit protected.
    • Classifications
      ECl@ss 5.027270904
      ECl@ss 5.1.427270904
      ECl@ss 6.027270904
      ECl@ss 6.227270904
      ECl@ss 7.027270904
      ECl@ss 8.027270904
      ECl@ss 8.127270904
      ECl@ss 9.027270904
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    WTT2SL-2N1192
    Characteristic curve
    WTT2SL-2N1192
    Light spot size
    WTT2SL-2N1192
    Dimensional drawing
    WTT2SL-2N1192
    Connection diagram
  • View: View Gallery View List Show all
    Hide all
TOP