Contact
Feedback

deTec4 Core

Efficient integration. Quick installation. Simply safe.

  • At a glance
    • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
    • No blind zones
    • Resolution of 14 mm or 30 mm
    • Protective field height of 300 mm to 2,100 mm
    • Automated calibration of the protective field width of up to 15 m scanning range
    • Ambient operating temperature of –30 °C to +55 °C
    • IP65 and IP67 enclosure rating
    • Flexi Loop compatible M12 male connector
    Your Benefits
    • Simple assembly with innovative mounting and no blind zones
    • Quick commissioning thanks to integrated LED display and automated calibration of the protective field width of up to 15 m scanning range
    • Simply safe: rugged and reliable thanks to enclosure rating IP67 and an ambient operating temperature down to –30 °C, enabling use in harsh ambient conditions
    • Intelligently standardized: M12 connectivity, 5-pin, reduces costs and enables safe series connection with Flexi Loop
    • Basic function with minimal configuration effort enables quick replacement when servicing is required
    deTec4 Core
    Efficient integration. Quick installation. Simply safe.

    The deTec4 Core safety light curtain is impressive with a new innovative system of brackets, no blind zones, and the increased height of its protective field. The effort required for commissioning and maintenance is minimized. The half-rounded contour of the rear of the housing enables the brackets to be positioned in any location on the housing. The FlexFix bracket facilitates alignment at up to +/–15°. Integrated LED displays, diagnostic functions, and automatic calibration on the protective field width help to save time and costs during commissioning. The deTec4 Core is also suitable for use in harsh ambient conditions thanks to the enclosure rating IP 65 and IP 67. With ambient operating temperatures of between –30 °C and +55 °C, the safety light curtain can also be used in low-temperature environments. The deTec4 Core provides reliable hand and finger protection at the highest PL e protection level. The available protective field heights range from 300 mm to 2,100 mm.

    • Technical data overview
      Typical scanning range0 m ... 10 m / 0 m ... 15 m
      Protective field height300 mm ... 2,100 mm
      Resolution14 mm / 30 mm
      TypeType 4 (IEC 61496)
      Safety integrity level

      SIL3 (IEC 61508)

      SILCL3 (EN 62061)

      Enclosure rating

      IP65 (EN 60529)

      IP67 (EN 60529)

      Ambient operating temperature–30 °C ... +55 °C
Please select your products
Show all Hide all
Filter by:

26 results:

Result 1 - 24 out of 26

1063362
deTec4 Core
Safety light curtains
  • Resolution: 14 mm
  • Protective field height: 300 mm
  • Typical scanning range: 0 m ... 10 m
  • Items supplied: Receiver, Sender, Test rod with diameter corresponding to the resolution of the safety light curtain, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063369
deTec4 Core
Safety light curtains
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Typical scanning range: 0 m ... 10 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063368
deTec4 Core
Safety light curtains
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Typical scanning range: 0 m ... 10 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063367
deTec4 Core
Safety light curtains
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Typical scanning range: 0 m ... 10 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Safety instruction, Operating instructions for download, Mounting instructions
  • Details
  • Compare now
1063366
deTec4 Core
Safety light curtains
  • Resolution: 14 mm
  • Protective field height: 900 mm
  • Typical scanning range: 0 m ... 10 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Safety instruction, Operating instructions for download, Mounting instructions
  • Details
  • Compare now
1063364
deTec4 Core
Safety light curtains
  • Resolution: 14 mm
  • Protective field height: 600 mm
  • Typical scanning range: 0 m ... 10 m
  • Items supplied: Sender, Test rod with diameter corresponding to the resolution of the safety light curtain, Receiver, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063365
deTec4 Core
Safety light curtains
  • Resolution: 14 mm
  • Protective field height: 750 mm
  • Typical scanning range: 0 m ... 10 m
  • Items supplied: Sender, Receiver, Safety instruction, Mounting instructions, Test rod with diameter corresponding to the resolution of the safety light curtain, Operating instructions for download
  • Details
  • Compare now
1063363
deTec4 Core
Safety light curtains
  • Resolution: 14 mm
  • Protective field height: 450 mm
  • Typical scanning range: 0 m ... 10 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Mounting instructions, Safety instruction, Operating instructions for download
  • Details
  • Compare now
1063370
deTec4 Core
Safety light curtains
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Typical scanning range: 0 m ... 10 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063374
deTec4 Core
Safety light curtains
  • Resolution: 14 mm
  • Protective field height: 2,100 mm
  • Typical scanning range: 0 m ... 10 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063371
deTec4 Core
Safety light curtains
  • Resolution: 14 mm
  • Protective field height: 1,650 mm
  • Typical scanning range: 0 m ... 10 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063373
deTec4 Core
Safety light curtains
  • Resolution: 14 mm
  • Protective field height: 1,950 mm
  • Typical scanning range: 0 m ... 10 m
  • Items supplied: Sender, Receiver, Safety instruction, Test rod with diameter corresponding to the resolution of the safety light curtain, Operating instructions for download, Mounting instructions
  • Details
  • Compare now
1063372
deTec4 Core
Safety light curtains
  • Resolution: 14 mm
  • Protective field height: 1,800 mm
  • Typical scanning range: 0 m ... 10 m
  • Items supplied: Receiver, Sender, Test rod with diameter corresponding to the resolution of the safety light curtain, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063375
deTec4 Core
Safety light curtains
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Typical scanning range: 0 m ... 15 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063376
deTec4 Core
Safety light curtains
  • Resolution: 30 mm
  • Protective field height: 450 mm
  • Typical scanning range: 0 m ... 15 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063377
deTec4 Core
Safety light curtains
  • Resolution: 30 mm
  • Protective field height: 600 mm
  • Typical scanning range: 0 m ... 15 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Mounting instructions, Safety instruction, Operating instructions for download
  • Details
  • Compare now
1063379
deTec4 Core
Safety light curtains
  • Resolution: 30 mm
  • Protective field height: 900 mm
  • Typical scanning range: 0 m ... 15 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Mounting instructions, Safety instruction, Operating instructions for download
  • Details
  • Compare now
1063381
deTec4 Core
Safety light curtains
  • Resolution: 30 mm
  • Protective field height: 1,200 mm
  • Typical scanning range: 0 m ... 15 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063380
deTec4 Core
Safety light curtains
  • Resolution: 30 mm
  • Protective field height: 1,050 mm
  • Typical scanning range: 0 m ... 15 m
  • Items supplied: Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Sender, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063383
deTec4 Core
Safety light curtains
  • Resolution: 30 mm
  • Protective field height: 1,500 mm
  • Typical scanning range: 0 m ... 15 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063382
deTec4 Core
Safety light curtains
  • Resolution: 30 mm
  • Protective field height: 1,350 mm
  • Typical scanning range: 0 m ... 15 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Mounting instructions, Safety instruction, Operating instructions for download
  • Details
  • Compare now
1063378
deTec4 Core
Safety light curtains
  • Resolution: 30 mm
  • Protective field height: 750 mm
  • Typical scanning range: 0 m ... 15 m
  • Items supplied: Sender, Receiver, Test rod with diameter corresponding to the resolution of the safety light curtain, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063384
deTec4 Core
Safety light curtains
  • Resolution: 30 mm
  • Protective field height: 1,650 mm
  • Typical scanning range: 0 m ... 15 m
  • Items supplied: Sender, Test rod with diameter corresponding to the resolution of the safety light curtain, Receiver, Safety instruction, Mounting instructions, Operating instructions for download
  • Details
  • Compare now
1063385
deTec4 Core
Safety light curtains
  • Resolution: 30 mm
  • Protective field height: 1,800 mm
  • Typical scanning range: 0 m ... 15 m
  • Items supplied: Sender, Test rod with diameter corresponding to the resolution of the safety light curtain, Mounting instructions, Receiver, Operating instructions for download, Safety instruction
  • Details
  • Compare now

Result 1 - 24 out of 26

safetyIQ

Discover intelligent protection for higher productivity

Learn more
TOP