Contact
Feedback

deTec4 Core Ex

Safety in explosive environments

  • At a glance
    • ATEX for gas: II 2 G Ex d IIB T6 Gb
    • ATEX for dust: II 2 D Ex tb IIIC T56°C Db
    • NFPA 70/NEC 500 Class I, Div. 1, Groups C and D
    • NFPA 70/NEC 500 Class II, Div. 1, Groups E, F and G
    • NFPA 70/NEC 500 Class III, Div. 1
    • Available in protective field heights of 600 mm, 900 mm, 1,200 mm and 1,500 mm
    • Resolution of 30 mm
    • Scanning range of 8 m
    Your Benefits
    • Compatibility with numerous SICK safety light curtains means high flexibility in application solutions
    • Durable housing
    • Easy installation and alignment with the special mounting system
    • Quick commissioning of the premounted system consisting of light curtain and housing
    • Short downtimes thanks to resistance to water and dust based on IP66 enclosure rating
    • Easily visible LED status indicators for rapid fault diagnosis
    • The entire safety solution is available for delivery and benefits from support all over the world
    deTec4 Core Ex
    Safety in explosive environments

    The explosion-proof housing for safety light curtains is designed and approved for use in hazardous areas according to ATEX as follows: II 2 G Ex d IIB T6 Gb in the case of gas, and II 2 D Ex tb IIIC T56°C Db in the case of dust. NFPA 70/NEC 500, Class I, Div. 1, groups C and D, Class II, Div. 1, groups E, F, and G, and Class III, Div. 1 also apply. The housing is compatible with numerous SICK safety light curtains. It is suitable for use, for example, in paint booths, grain silos, facilities used in the chemical industry, etc. The explosion-proof housing and safety light curtain combination has undergone the appropriate tests and is also UL-listed. Your safety solution can, therefore, be relied upon to fulfill the necessary safety standards and regulatory requirements.

    • Technical data overview
      Scanning range0 m ... 8 m
      Protective field height600 mm ... 1,500 mm
      Resolution30 mm
      TypeType 4 (IEC 61496)
      Safety integrity level

      SIL3 (IEC 61508)

      SILCL3 (EN 62061)

      Enclosure ratingIP66 (EN 60529)
      Ambient operating temperature–20 °C ... +55 °C
Please select your products
Show all Hide all
Filter by:

4 results:

Result 1 - 4 out of 4

1068405
deTec4 Core Ex
Safety light curtains
  • Usage: As a standalone system
  • Typical scanning range: 0 m ... 10 m
  • Resolution: 30 mm
  • Protective field height: 600 mm
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
1068408
deTec4 Core Ex
Safety light curtains
  • Usage: As a standalone system
  • Typical scanning range: 0 m ... 10 m
  • Resolution: 30 mm
  • Protective field height: 900 mm
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
1068411
deTec4 Core Ex
Safety light curtains
  • Usage: As a standalone system
  • Typical scanning range: 0 m ... 10 m
  • Resolution: 30 mm
  • Protective field height: 1,200 mm
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now
1068414
deTec4 Core Ex
Safety light curtains
  • Usage: As a standalone system
  • Typical scanning range: 0 m ... 10 m
  • Resolution: 30 mm
  • Protective field height: 1,500 mm
  • System connection: Male connector M12, 5-pin
  • Details
  • Compare now

Result 1 - 4 out of 4

safetyIQ

Discover intelligent protection for higher productivity

Learn more
TOP