Contact
Feedback
Information
The C4000 Standard product family will soon be discontinued. You will find possible successors below. If no product family is displayed, there is no 1:1 replacement.
Our sales department would be happy to assist you.

Safety light curtains
C4000 Standard

Large scanning range for greater flexibility

Your Benefits

  • Time-saving alignment and diagnostics by means of 7-segment display
  • Beam coding protects the systems against mutual interference and thus offers a high level of availability
  • Increased flexibility and reduced wiring complexity via cascading of up to a maximum of three systems
  • Quick and easy commissioning by means of pre-configuration of the systems or clone plug
  • Convenient configuration anddiagnostics ensure increased availability

Overview

Large scanning range for greater flexibility

The C4000 Standard safety light curtain provides reliable and cost-effective access protection for hazardous points and hazardous areas. Cascading several systems offers users a high degree of flexibility for application solutions. Functions such as the restart interlock (RES) and external device monitoring (EDM) make for easy machine integration. Various mounting adapters and innovative accessories enable flexible mounting. The industry-tested 7-segment display saves time during alignment and diagnostics. The C4000 Standard, which supports protective field heights from 300 mm to 1,800 mm, offers reliable machine protection up to the highest protection level, PL e.

At a glance
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • 7-segment display
  • PSDI mode with the UE402 switching amplifier
  • External device monitoring (EDM) and restart interlock (RES)
  • Configuration and diagnostics via PC
  • Cascade up to three systems
  • ADO (Application Diagnostic Output) signaling output for contamination indicator
  • Accessory Clone Plug – for configuration memory

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety levelType 4, PL e, SIL3, SILCL3
    Resolution14 mm ... 40 mm
    Scanning range10 m / 21 m
    Protective field height150 mm ... 1,800 mm
    Enclosure ratingIP65
    Ambient operating temperature0 °C ... +55 °C
All technical data can be found accompanying the individual product

Downloads

TOP