2D machine vision
midiCam2

Rugged and high-resolution streaming camera in accordance with GigE vision standard

Your Benefits

  • The midiCam2 family is ideal for use on the Sensor Integration Machine (SIM), supporting complex image processing tasks
  • Ideal for multi-camera applications, e.g., several cameras on the SIM
  • Simple operation using just one connecting cable thanks to PoE
  • Can be used reliably, even when you need ruggedness in harsh industrial environments and IP67 enclosure rating
  • Compatible with the GigE vision interface standard
  • Simple plug and play installation on the SIM thanks to pre-assembled cables

Overview

Rugged and high-resolution streaming camera in accordance with GigE vision standard

With IP67 enclosure rating, the midiCam2 GigE vision-compatible camera family is ideally suited for usage in harsh industrial environments. This is why the midiCam2 has an M12 GigE interface – the standard for industrial image processing – as well as industry-grade M12 connections for the voltage supply and trigger signals. As an alternative, it is also possible to operate it with just one cable measuring up to 100 m in length using Power over Ethernet (PoE). The midiCam2 is available with 1, 3, 5 or 12 megapixel resolution in color and monochrome variants. CMOS image sensors use global shutter technology and enable multiple image sections (AOI). Image recording and transmission are decoupled in the internal 126 MB memory bank, meaning multi-camera applications are supported.

At a glance
  • Rugged housing in accordance with enclosure rating IP67
  • Power over Ethernet (PoE)
  • Wide-range voltage supply 12 V DC ... 24 V DC
  • M12 plug connector for the GigE interface
  • M12 plug connector for the voltage supply and digital inputs and outputs
  • Color and monochrome variants
  • Connection for c-mount lenses

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    SensorCMOS Color / CMOS monochrome
    Sensor resolution

    1,456 px x 1,088 px (1.58 Mpixel)

    2,048 px x 1,536 px (3.15 Mpixel)

    2,448 px x 2,048 px (5.01 Mpixel)

    4,096 px x 3,000 px (12.29 Mpixel)

    LensC-mount
    Optical format

    1/3"

    1/1.8"

    2/3″

    1,1"

    Ethernet✔ , UDP/IP
    Configuration softwareSICK Vision Suite
    Dimensions42.7 mm x 53 mm x 41 mm
All technical data can be found accompanying the individual product

Downloads