Positioning the water/foam monitor

The AHS/AHM36 absolute encoders record the joint position in order to realize automatic swivel movements of the foam monitor, such as the approach into attack position or automatic oscillation movements. Thanks to the high resolution, the design intended for harsh ambient conditions and the compact construction, these encoders are particularly well-suited for such tasks.

  • Following product families can be used
    Flexible, smart, compact: Encoders for countless fields of application
    • 36 mm absolute encoder with max. 26 bits (singleturn: 14 bits, multiturn: 12 bits)
    • Face mount/servo flange, blind hollow shaft
    • Rotatable male connector or cable connection
    • IO-Link, CANopen, SAE J1939, SSI interface with programmable parameterization
    • Diagnostic functions
    • Stainless steel (Inox versions)
    • Enclosure rating up to IP67 or IP69K