Movement and position control of oxygen and carbon lances

Lance manipulators are used for oxygen and carbon injection into the furnace as well as for sample taking and temperature measuring in the electric arc furnace by entering and exiting the furnace through the furnace door. The actual penetration depth of the lances in the steel bath, as well as the maximum insertion and retraction positions, ensure proper execution of the position measuring task. A combination of an absolute encoder and inductive proximity sensor correctly identify the lances’ actual positions in the furnace - even with the surrounding harsh conditions in the steel plant.

  • Following product families can be used
    • Types: M8 to M30
    • Large sensing ranges: 2 mm to 40 mm
    • Enclosure rating: IP68, IP69K
    • Temperature range: –25 °C to +85 °C
    • Option of rugged housing or housing suitable for the food industry made completely out of stainless steel
    • IO-Link and visual adjustment indicator
    • Resistant against oils, cooling lubricants and cleaning products
    • Extremely rugged multiturn absolute encoder with up to 26 bits
    • Solid shaft with face mount or servo flange, blind hollow shaft, adapter accessories
    • Zero-set and preset functions via hardware/software
    • Communication interface: SSI, DeviceNet, PROFIBUS DP or CANopen
    • Electronically adjustable, configurable resolution
    • Magnetic scanning

    • Types: M8 to M30
    • Extended sensing ranges: 2 mm to 20 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 68, IP 69K
    • Temperature range: –40 °C to +100 °C
    • Rugged stainless-steel housing; plastic sensing face
    • Optical adjustment indicator, IO-Link-ready
    • Resistant to oils and cooling lubricants; suitable for use outdoors