Collision protection between the robot and the injection molding tool

Closing the injection molding tool while a robot is accessing it results in damage to both the tool and the robot. That's why an SGS switching automation light grid, or alternatively a TiM3xx 2D laser scanner, reliably monitors the area of access to the injection molding tool.

  • Following products can be used
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 920 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,080 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,080 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 920 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,080 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,080 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 760 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 600 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 38 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 920 mm
    • Switching output: PNP
    • Response time: 114 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 600 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 920 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 760 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M12 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 600 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M12 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 920 mm
    • Switching output: NPN
    • Response time: 19 ms
    • Connection type: Cable open end
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,240 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 760 mm
    • Switching output: NPN
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Cross beam inactive
    • Detection height: 2,180 mm
    • Switching output: PNP
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Cross beam inactive
    • Detection height: 2,500 mm
    • Switching output: PNP
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 600 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,240 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 1,080 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,240 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,080 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,240 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 1,240 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 1,080 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M12 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 1,240 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M12 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Flat
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M12 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,080 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,080 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,080 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 760 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 760 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 760 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,080 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 600 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 920 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 920 mm
    • Switching output: PNP
    • Response time: 114 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 760 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 760 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M12 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 38 ms
    • Connection type: Cable with M12 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 760 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M12 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: Without stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 600 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M12 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,240 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,240 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,240 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 1,080 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 920 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 1,400 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 1,080 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 920 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 1,080 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 600 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 920 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 920 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M8 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 920 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M12 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 3 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: None
    • Cross beam/parallel beam: Cross beam active
    • Detection height: 760 mm
    • Switching output: PNP
    • Response time: 57 ms
    • Connection type: Cable with M12 male connector, 4-pin
    Details
    Compare now
    Piece
    Switching automation light grids
    SLG
    • Operating range: 7 m
    • Beam separation: 40 mm
    • Optical light exit: Slim
    • Aluminum stabilizer: With stabilizer
    • Parameterization: Teach-in button
    • Cross beam/parallel beam: Parallel beam active
    • Detection height: 920 mm
    • Switching output: PNP
    • Response time: 19 ms
    • Connection type: Cable with M12 male connector, 4-pin
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    Details
    Compare now
    Piece
Robotics image
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more