Implementing the Hermes standard on a loading unit

The Hermes Standard Solution portfolio makes it possible to integrate a loading unit with SMEMA interface into the Hermes network, regardless of the manufacturer. By integrating identification sensors, the board ID and the magazine ID can also be detected and passed on with the Hermes interface. The modular hardware and software portfolio can be adapted to individualized applications at any time and also allows for vertical integration into higher-level production systems via the IPC CFX standard as well as customized IoT protocols.

  • Following product families can be used
    • Extremely compact design
    • Scanning range up to 0.5 m
    • Connection option for trigger sensors
    • Flexible interface concept (e.g. PROFINET, EtherNet/IPTM, OPC-UA, IO-Link (via IO-Link master))
    • Integrated antenna and data processing
    • Configuration via SOPAS ET
    • Ethernet-based variants: Compatible with SICK AppSpace
    • Rugged design (IP67)
    • Transmission of SMEMA signals into Hermes messages
    • Manufacturer-independent integration of machines with SMEMA interfaces into Hermes lines
    • Integration of identification sensors for the acquisition and provision of board IDs and magazine IDs
    • Vertical communication via IPC-CFX, MQTT, OPC UA, REST on request
    • Browser-based human machine interface for configuring applications
    • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
    • SMART620 code reconstruction technology
    • Flexible sorting, filtering, and logical functions
    • Advanced, easy-to-use SOPAS configuration software
    • High scanning frequency of up to 1,200 Hz
    • Small housing
    • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
    • IP 65 or IP 69K rated (depending on type)
    • Powerful DPM code reader
    • Compact design
    • Snap-in mounting done in seconds
    • Stepless focus adjustment from 50 to 300 mm with millimeter precision
    • Controllable multi-color lights with optional polarizing filter
    • Magnifier effect for detection of the smallest codes
    • Easy auto set-up
    • Integrated laser distance measurement (ToF)
Hermes Standard Image

The Hermes Standard Non-stop

UPGRADING OF SMEMA EQUIPMENT MADE EASY

Learn more

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more