- Home
- Industries
- Battery
- Electrode manufacturing
- Electrode coating
- Access protection at the winding unit
- Home
- Industries
- Battery
- Electrode manufacturing
- Electrode coating
- Access protection at the winding unit
Access protection at the winding unit
-
Following product families can be used
- Safety controller with modular hardware platform
- Configuration saved in the system plug
- Safe controller networking with Flexi Line
- Safe series connection with Flexi Loop
- Safe drive monitoring
- Safe analog value monitoring
- Flexi Soft Designer license-free configuration software
- Available either as a surface-mounted version with housing or as a built-in version (Ø 22 mm)
- Built-in version for machine control panels with self-monitoring contacts between pushbutton and switching element
- Surface-mounted version for direct mounting on different machines and systems
- Variants with LED ring lighting
- Optionally available with protective collar to prevent inadvertent actuation
-
Following products can be usedSafety light curtainsdeTec
- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 300 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 14 mm
- Scanning range: 10 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 450 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 600 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,050 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 750 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,200 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,350 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 900 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,650 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,500 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,800 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 2,100 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare nowSafety light curtainsdeTec- deTec variant: deTec4 Core
- Safety level: Type 4, PL e, SIL3, SILCL3
- Resolution: 30 mm
- Scanning range: 15 m
- Protective field height: 1,950 mm
- System connection: Male connector M12, 5-pin
- Connection type: Male connector M12, 5-pin
- Extension connection: Without extension connection
- Enclosure rating: IP65, IP67
DetailsCompare now