- Home
- Industries
- Battery
- Cell manufacturing
- Cell winding
- Length monitoring of deflectors with Smart Sensors
- Home
- Industries
- Battery
- Cell manufacturing
- Cell winding
- Length monitoring of deflectors with Smart Sensors
Length monitoring of deflectors with Smart Sensors
Smart Sensors generate and receive more than classical switching signals and measurands. Thanks to the A72 Smart Task, a Smart Sensor of the W4 product family delivers a length measurement result through internal offsetting of an encoder signal (e.g. DBS36/50 or DLS40) with its own detection signal. This allows for cost-effective and intelligent inspection of deflector flags for completeness and reference length.
-
Following product families can be usedSlim and compact incremental encoder for economical solutions
- Pulses per revolution: Up to 1,024
- Housing diameter: 40 mm
- Solid shaft and blind hollow shaft
- Enclosure rating: IP50 (Solid shaft)
- Communication interfaces: TTL/RS-422, HTL/Push Pull, Open Collector
- Connection type: cable
- Slim, compact design
Compact standard incremental encoder for industrial applications- Pulses per revolution: Up to 2,500
- Housing diameter: 36 mm or 50 mm
- Solid shaft and blind hollow shaft
- Enclosure rating: IP65
- Communication interfaces: TTL/RS-422, HTL/Push Pull, Open Collector
- Connection type: Cable, cable with M12 or M23 male connector
-
Following products can be usedPhotoelectric sensorsW4
- Sensing range max.: 25 mm ... 300 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 25 mm ... 300 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 25 mm ... 300 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 25 mm ... 300 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Efficient communication, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 25 mm ... 300 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Efficient communication, Smart Task, Enhanced Sensing (Counter + debouncing)
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 25 mm ... 300 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 25 mm ... 300 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 25 mm ... 300 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 25 mm ... 300 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 25 mm ... 300 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 12 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 12 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 12 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Efficient communication, Diagnosis, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 12 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 12 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Counter + debouncing), Efficient communication, Diagnosis, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 12 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Speed and Length Monitoring), Efficient communication, Diagnosis, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 12 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 12 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 12 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 60 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 12 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 60 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 60 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Efficient communication, Enhanced Sensing (Time measurement + debouncing), Diagnosis, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 60 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (Counter + debouncing), Efficient communication, Diagnosis, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 60 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW4- Sensing range max.: 0 m ... 60 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare now