Inductive proximity sensors
IQY
IQ08-02BPOKW4SS08
1076878
Copy shortlink
-
Technical details
-
Downloads
-
Service and Support
-
Customs data
-
Features
Housing | Rectangular |
Dimensions (W x H x D) | 8 mm x 40 mm x 8 mm |
Sensing range Sn | 2 mm |
Safe sensing range Sa | 1.62 mm |
Installation type | Flush |
Switching frequency | 2,000 Hz |
Connection type | Cable, 3-wire, 4 m |
Switching output | PNP |
Output function | NC |
Electrical wiring | DC 3-wire |
Enclosure rating | IP67, IP68 1) |
Special characteristic | With mounting hole |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC |
Ripple | ≤ 10 % 1) |
Voltage drop | ≤ 2 V 2) |
Time delay before availability | ≤ 100 ms |
Hysteresis | 5 % ... 15 % |
Reproducibility | ≤ 2 % 3) 4) |
Temperature drift (of Sr) | ± 10 % |
EMC | According to EN 60947-5-2 |
Continuous current Ia | ≤ 200 mA |
Cable material | PVC |
Conductor size | 0.14 mm² |
Cable diameter | Ø 2.9 mm |
Short-circuit protection | ✔ |
Reverse polarity protection | ✔ |
Power-up pulse protection | ✔ |
Shock and vibration resistance | 30 g, 11 ms / 10 ... 55 Hz, 1 mm |
Ambient operating temperature | –25 °C ... +75 °C |
Housing material | Plastic, VISTAL® |
Sensing face material | Plastic, VISTAL® |
Tightening torque, max. | ≤ 1.5 Nm |
UL File No. | NRKH.E348498 |
Reduction factors
Note | The values are reference values which may vary |
Stainless steel (V2A, 304) | Approx. 0.7 |
Aluminum (Al) | Approx. 0.3 |
Copper (Cu) | Approx. 0.2 |
Brass (Br) | Approx. 0.3 |
Installation note
Remark | Associated graphic see "Installation" |
A | 0 mm |
B | 10 mm |
C | 8 mm |
D | 6 mm |
E | 0 mm |
F | 16 mm |
G | 0 mm |
Classifications
eCl@ss 5.0 | 27270101 |
eCl@ss 5.1.4 | 27270101 |
eCl@ss 6.0 | 27270101 |
eCl@ss 6.2 | 27270101 |
eCl@ss 7.0 | 27270101 |
eCl@ss 8.0 | 27270101 |
eCl@ss 8.1 | 27270101 |
eCl@ss 9.0 | 27270101 |
eCl@ss 10.0 | 27270101 |
eCl@ss 11.0 | 27270101 |
eCl@ss 12.0 | 27274001 |
ETIM 5.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 8.0 | EC002714 |
UNSPSC 16.0901 | 39122230 |
Technical drawings
Installation note
Connection diagram Cd-003
Dimensional drawing
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.