Contact
Feedback

Lector65x

Nonstop code reading flexibility

  • At a glance
    • 2/4 megapixel resolution, high frame repetition rate of 40 Hz
    • Dynamic focus adjustment from object to object
    • Integrated high-power LED illumination
    • Function buttons, aiming laser, optical and acoustic feedback signal
    • Intelligent, rapid decoding algorithms
    Your Benefits
    • Highly flexible code position, object height, and transport speed due to a large field of view and dynamic focus
    • Cost-effective, straightforward, modular integration of multiple devices adapted to the width of the conveyor belt
    • Minimum training and installation work due to intuitive device equipment that includes function buttons, auto setup, integrated illumination, an aiming laser, an acoustic feedback signal, and a green feedback LED
    • Intelligent decoding algorithms ensure maximum reading performance and high package throughput, even with codes that are difficult to read
    • SICK 4Dpro platform facilitates quick and easy integration into numerous industrial networks
    Lector65x
    Nonstop code reading flexibility

    Maximum performance and optimized throughput: The Lector65x image-based code reader from SICK stands up to the challenges of logistics and factory automation. Thanks to its 40 Hz frame repetition rate and real-time decoding, it reliably identifies 1D, 2D, and directly marked codes at the highest possible speed. An image resolution of 2/4 megapixels gives it a large field of view. In combination with its dynamic focus, the highest levels of flexibility are achieved for code positioning, object height, and transport speed. The intuitive device equipment – featuring function buttons, auto-setup, aiming laser, an acoustic feedback signal, and a green feedback LED – reduces the amount of work required for training and installation. The microSD memory card can be used to store images or backup copies of parameters. Thanks to SICK's 4Dpro feature, the Lector65x can be integrated into numerous industrial networks.

    • Technical data overview
      FocusAdjustable focus (manually) / dynamic focus control
      Scanning frequency70 Hz, With resolution of 2 megapixels, 40 Hz, With resolution of 4 megapixels
      Code resolution

      ≥ 0.1 mm 1)

      ≥ 0.12 mm 2)

      Reading distance300 mm ... 2,500 mm
      Ethernet✔ , Host, AUX, FTP (image transmission)
      PROFINET✔ / optional over external fieldbus module / CDF600-2 / ✔ / PROFINET Dual Port
      EtherNet/IP™
      Serial✔ , Host, AUX
      CAN✔ , SICK CAN sensor network CSN (master/slave, multiplexer/server)
      PROFIBUS DP✔ , optional over external fieldbus module CDF600-2
      USB
      Weight635 g / 963 g
      • 1) Depends on lens used.
      • 2) Depends on distance.
Please select your products
Show all Hide all
Filter by:

12 results:

Result 1 - 12 out of 12

1063404
Lector65x
Image-based code readers, 2D vision
  • Variant: Main unit
  • Sensor resolution: 2,048 px x 1,088 px
  • Internal lighting: To be ordered separately as accessories
  • Focus: Adjustable focus (manually)
  • Readable code structures: 1D, 2D, Stacked
  • Exchangeable lens and illumination: yes
  • Lens: C-mount, 1, To be ordered separately as accessories
  • Details
  • Compare now
1063405
Lector65x
Image-based code readers, 2D vision
  • Variant: Complete device
  • Sensor resolution: 2,048 px x 1,088 px
  • Internal lighting: White
  • Focus: Dynamic focus control
  • Readable code structures: 1D, 2D, Stacked
  • Exchangeable lens and illumination: no
  • Lens: C-mount, 1, 54 mm, f/8
  • Details
  • Compare now
1060893
Lector65x
Image-based code readers, 2D vision
  • Variant: Complete device
  • Sensor resolution: 2,048 px x 2,048 px
  • Internal lighting: White
  • Focus: Dynamic focus control
  • Readable code structures: 2D, 1D, Stacked
  • Exchangeable lens and illumination: no
  • Lens: C-mount, 1, 54 mm, f/8
  • Details
  • Compare now
1060892
Lector65x
Image-based code readers, 2D vision
  • Variant: Main unit
  • Sensor resolution: 2,048 px x 2,048 px
  • Internal lighting: To be ordered separately as accessories
  • Focus: Adjustable focus (manually)
  • Readable code structures: 1D, 2D, Stacked
  • Exchangeable lens and illumination: yes
  • Lens: C-mount, 1, To be ordered separately as accessories
  • Details
  • Compare now
1063229
Lector65x
Image-based code readers, 2D vision
  • Variant: Complete device
  • Sensor resolution: 2,048 px x 2,048 px
  • Internal lighting: White
  • Focus: Dynamic focus control
  • Readable code structures: 1D, 2D, Stacked
  • Exchangeable lens and illumination: no
  • Lens: C-mount, 1, 54 mm, f/8
  • Details
  • Compare now
1068496
Lector65x
Image-based code readers, 2D vision
  • Variant: Main unit
  • Sensor resolution: 2,048 px x 2,048 px
  • Internal lighting: To be ordered separately as accessories
  • Focus: Adjustable focus (manually)
  • Readable code structures: 1D, Stacked, 2D
  • Exchangeable lens and illumination: yes
  • Lens: C-mount, 1, To be ordered separately as accessories
  • Details
  • Compare now
1070743
Lector65x
Image-based code readers, 2D vision
  • Variant: Complete device
  • Sensor resolution: 2,048 px x 2,048 px
  • Internal lighting: Blue
  • Focus: Dynamic focus control
  • Readable code structures: 1D, 2D, Stacked
  • Exchangeable lens and illumination: no
  • Lens: C-mount, 1, 54 mm, f/8
  • Details
  • Compare now
1071728
Lector65x
Image-based code readers, 2D vision
  • Variant: Main unit
  • Sensor resolution: 2,048 px x 1,088 px
  • Internal lighting: To be ordered separately as accessories
  • Focus: Adjustable focus (manually)
  • Readable code structures: 1D, 2D, Stacked
  • Exchangeable lens and illumination: yes
  • Lens: C-mount, 1, To be ordered separately as accessories
  • Details
  • Compare now
1075975
Lector65x
Image-based code readers, 2D vision
  • Variant: Main unit
  • Sensor resolution: 2,048 px x 1,088 px
  • Internal lighting: To be ordered separately as accessories
  • Focus: Adjustable focus (manually)
  • Readable code structures: 1D, 2D, Stacked
  • Exchangeable lens and illumination: yes
  • Lens: C-mount, 1, To be ordered separately as accessories
  • Details
  • Compare now
1082400
Lector65x
Image-based code readers, 2D vision
  • Variant: Main unit
  • Sensor resolution: 2,048 px x 2,048 px
  • Internal lighting: To be ordered separately as accessories
  • Focus: Adjustable focus (manually)
  • Readable code structures: 1D, 2D, Stacked, OCR / OCV, DPM
  • Exchangeable lens and illumination: yes
  • Lens: C-mount, 1, To be ordered separately as accessories
  • Details
  • Compare now
1071727
Lector65x
Image-based code readers, 2D vision
  • Variant: Complete device
  • Sensor resolution: 2,048 px x 1,088 px
  • Internal lighting: White
  • Focus: Dynamic focus control
  • Readable code structures: 1D, 2D, Stacked
  • Exchangeable lens and illumination: no
  • Lens: C-mount, 1, 54 mm, f/8
  • Details
  • Compare now
1072317
Lector65x
Image-based code readers, 2D vision
  • Variant: Complete device
  • Sensor resolution: 2,048 px x 1,088 px
  • Internal lighting: Blue
  • Focus: Dynamic focus control
  • Readable code structures: 2D, 1D, Stacked
  • Exchangeable lens and illumination: no
  • Lens: C-mount, 1, 40 mm, f/8
  • Details
  • Compare now

Result 1 - 12 out of 12

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more
TOP