Image-based code readers
Lector63x
V2D632R-MXCXB0
1075881
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
Features
Variant | Main unit |
Optical focus | Adjustable focus (manually) |
Sensor | CMOS matrix sensor, grayscale values |
Sensor resolution | 1,600 px x 1,200 px |
Illumination | To be ordered separately as accessories |
Alignment aid | Laser, Red, 630 nm ... 680 nm |
Laser class | 1, complies with 21 CFR 1040.10 except for the conformance according to “Laser Notice No. 50” from June 24, 2007 (IEC 60825-1:2014, EN 60825-1:2014) |
Scanning frequency | ≤ 50 Hz, at 1.9 megapixels resolution |
Code resolution | ≥ 0.1 mm 1) |
Reading distance | 50 mm ... 2,200 mm 1) |
Lens | C-mount (compact) | Optical format | 2/3″ | Note | To be ordered separately as accessories |
|
Mechanics/electronics
Connection type | 1 x M12, 17-pin plug (serial, CAN, I/Os, power supply) 1 x M12, 8-pin socket (Ethernet, 1 GBit/s) 1 x M8, 4-pin socket (USB) 1 x M12, 4-pin socket (external illumination control) |
Supply voltage | 12 V DC ... 24 V DC, ± 20 % |
Power consumption | Typ. 10 W, ± 20 % |
Output current | ≤ 100 mA |
Housing | Aluminum die cast |
Window material | Plastic (To be ordered separately as accessories) Glass (To be ordered separately as accessories) |
Enclosure rating | IP67 (EN 60529 (1991-10), EN 60529/A2 (2002-02)) |
Electrical safety | EN 60950-1 (2011-01) |
Weight | + 430 g, without lens and connection cables |
Dimensions (L x W x H) | 108 mm x 63.1 mm x 45.8 mm 1) |
Performance
Readable code structures | 1D codes, Stacked, 2D codes |
Bar code types | GS1-128 / EAN 128, UPC / GTIN / EAN, Interleaved 2 of 5, Pharmacode, GS1 DataBar, Code 39, Code 128, Codabar, Code 32, Code 93, USPS (Postnet, Planet, USPS4SCB), Australian Post, Dutch KIX Post, Royal Mail, Swedish Post |
2D code types | Data Matrix ECC200, GS1 Data-Matrix, MaxiCode, QR code |
Stacked code types | PDF417 |
Code qualification | On the basis of ISO/IEC 16022, ISO/IEC 15415, ISO/IEC 18004 |
Interfaces
Ethernet | ✔ , TCP/IP | Function | Host, AUX, FTP (image transmission) | Data transmission rate | 10/100/1,000 Mbit/s |
|
PROFINET | ✔ | Function | PROFINET Single Port (integrated), PROFINET Dual Port (optional via external connection module CDF600-2) | Data transmission rate | 10/100 MBit/s |
|
EtherNet/IP™ | ✔ | Data transmission rate | 10/100/1,000 Mbit/s |
|
Serial | ✔ , RS-232, RS-422 | Function | Host, AUX | Data transmission rate | 0.3 kBaud ... 115.2 kBaud, AUX: 57.6 kBaud (RS-232) |
|
CAN | ✔ | Function | SICK CAN sensor network CSN (master/slave, multiplexer/server) | Data transmission rate | 250 kbit/s ... 500 kbit/s |
|
PROFIBUS DP | ✔ | Type of fieldbus integration | Optional over external fieldbus module CDF600-2 |
|
Digital inputs | 4 (“Sensor 1”, “Sensor 2”, 2 inputs via optional CMC600 parameter memory in CDB650/CDM420) |
Configurable inputs | Encoder input, external trigger |
Digital outputs | 6 (CDB650: “Result 1”, “Result 2”, “Result 3”, “Result 4”, 2 external outputs via CMC600 or CDM420: “Result 1”, “Result 2”, 2 external outputs via CMC600 or cable with open end: “Result 1”, “Result 2”, “Result 3”, “Result 4”) |
Configurable outputs | Good read, External illumination control, free configurable output condition, "device ready" |
Reading pulse | Digital inputs, non-powered, serial interface, Ethernet, CAN, auto pulse, presentation mode |
Optical indicators | 11 LEDs (5 x status display, 5 x LED bar graph, 1 green/red feedback spot) |
Acoustic indicators | Beeper (configurable) |
Control elements | 2 buttons (choose and start/stop functions) |
Operator interfaces | Web server |
Configuration software | SOPAS ET |
Memory card | Micro SD memory card (flash card) max. 32 GB, optional |
Data storage and retrieval | Image and data storage via microSD memory card and external FTP |
Maximum encoder frequency | 1 kHz |
External illumination control | Via digital output (max. 24 V trigger) or external illumination connection |
Ambient data
Electromagnetic compatibility (EMC) | EN 61000-6-2:2005-08 / EN 61000-6-4 (2007-01) + A1 (2011) |
Vibration resistance | EN 60068-2-6:2008-02 |
Shock resistance | EN 60068-2-27:2009-05 |
Ambient operating temperature | 0 °C ... +50 °C |
Storage temperature | –20 °C ... +70 °C |
Permissible relative humidity | 90 %, Non-condensing |
Classifications
ECl@ss 5.0 | 27280103 |
ECl@ss 5.1.4 | 27280103 |
ECl@ss 6.0 | 27280103 |
ECl@ss 6.2 | 27280103 |
ECl@ss 7.0 | 27280103 |
ECl@ss 8.0 | 27280103 |
ECl@ss 8.1 | 27280103 |
ECl@ss 9.0 | 27280103 |
ECl@ss 10.0 | 27280103 |
ECl@ss 11.0 | 27280103 |
ECl@ss 12.0 | 27280103 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002999 |
ETIM 8.0 | EC002999 |
UNSPSC 16.0901 | 43211701 |
Technical drawings
Dimensional drawing
Field of view
Selection Guide Lector63x Compact C-mount
Selection Guide
Exploded view
Exploded view
-
-
-
-
-
4Dpro - The flexibility you need
- Standardized connectivity
- Common user interface
- Common set of accessories
Learn more
Please wait a moment...
Your request is being processed and may take a few seconds.