Contact
Feedback

Hand-held scanners
IDM16x

Industrial mobile reliability

Your Benefits

  • Increased productivity thanks to fast and reliable identification
  • Highly reliable thanks to industrial enclosure rating and rugged housing
  • Intuitive good read feedback for noisy industrial environments via vibrator, beeper, and LED
  • Maximum user comfort thanks to ergonomic and well-balanced housing, plus low overall weight
  • High flexibility and freedom of movement with corded and cordless versions
  • Quick integration into common corded or wireless-based PC interfaces as well into industrial networks
  • Reduced costs thanks to integrated 2-in-1 scan engine: reading standard and high-density codes with a single device

Product selection

Show all Hide all
Filter by:
850.0 mm 850.0 mm

9 results:

Result 1 - 8 out of 9

View:

6054558
IDM16x
Hand-held scanners
  • Sub product family: IDM161 Bluetooth
  • Readable code structures: 1D
  • Items supplied: Kit
  • Reading distance: 20 mm ... 850 mm
  • Code resolution: ≥ 0.076 mm
  • Communication interface: Ethernet, PROFINET, PROFIBUS DP, EtherCAT®, Serial, DeviceNet™, Bluetooth
Details
  • Compare now
6054557
IDM16x
Hand-held scanners
  • Sub product family: IDM161 Bluetooth
  • Readable code structures: 1D
  • Items supplied: Kit
  • Reading distance: 20 mm ... 850 mm
  • Code resolution: ≥ 0.076 mm
  • Communication interface: USB, Bluetooth
Details
  • Compare now
6054559
IDM16x
Hand-held scanners
  • Sub product family: IDM161 Bluetooth
  • Readable code structures: 1D, Stacked
  • Items supplied: Single scanner
  • Reading distance: 20 mm ... 850 mm
  • Code resolution: ≥ 0.076 mm
  • Communication interface: PROFINET, Ethernet, EtherCAT®, Serial, PROFIBUS DP, DeviceNet™, USB, PS/2, Bluetooth
Details
  • Compare now
6054556
IDM16x
Hand-held scanners
  • Sub product family: IDM161 Bluetooth
  • Readable code structures: 1D
  • Items supplied: Single scanner
  • Reading distance: 20 mm ... 850 mm
  • Code resolution: ≥ 0.076 mm
  • Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, USB, DeviceNet™, PS/2, Bluetooth
Details
  • Compare now
6054544
IDM16x
Hand-held scanners
  • Sub product family: IDM160 Corded
  • Readable code structures: 1D
  • Items supplied: Single scanner
  • Reading distance: 20 mm ... 850 mm
  • Code resolution: ≥ 0.076 mm
  • Communication interface: Ethernet, PROFINET, Serial, EtherCAT®, PROFIBUS DP, USB, PS/2, DeviceNet™
Details
  • Compare now
1070949
IDM16x
Hand-held scanners
  • Sub product family: IDM160 Corded
  • Readable code structures: 1D
  • Items supplied: Kit
  • Reading distance: 20 mm ... 850 mm
  • Code resolution: ≥ 0.076 mm
  • Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, DeviceNet™
Details
  • Compare now
6054546
IDM16x
Hand-held scanners
  • Sub product family: IDM160 Corded
  • Readable code structures: 1D
  • Items supplied: Kit
  • Reading distance: 20 mm ... 850 mm
  • Code resolution: ≥ 0.076 mm
  • Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, DeviceNet™
Details
  • Compare now
6054545
IDM16x
Hand-held scanners
  • Sub product family: IDM160 Corded
  • Readable code structures: 1D
  • Items supplied: Kit
  • Reading distance: 20 mm ... 850 mm
  • Code resolution: ≥ 0.076 mm
  • Communication interface: USB
Details
  • Compare now

Result 1 - 8 out of 9

Overview

Industrial mobile reliability

The IDM16x delivers the best performance when identifying bar codes, while offering high availability thanks to its industrial and rugged design. The IP 65 housing ensures protection against dust and water: It can withstand 50 drops from 2 m on concrete. The ergonomic design and low weight of the IDM16x, along with speedy integration into common industrial networks, guarantee maximum user comfort. Thanks to Bluetooth and Wireless LAN wireless variants, flexibility and mobility are assured. The IDM16x is thus the ideal choice for increasing productivity in factory and logistics automation applications.

At a glance
  • Identification of all popular 1D codes, with PDF version also stacked codes
  • Compact housing with up to IP 65 withstanding 50 drops from 2 m on concrete
  • Good read feedback via LED, beeper and vibrator
  • Supports all popular corded and cordless interfaces as well as industrial fieldbuses via SICK connectivity
  • Tool-free exchange of cable and battery
  • Corded and cordless versions available

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndustrial
    Readable code structures1D, Stacked
    Code resolution≥ 0.076 mm
    Reading distance20 mm ... 850 mm 1)
    Ambient operating temperature–20 °C ... +50 °C
    Enclosure ratingIP65
    Shock resistance50 drops from 2 m height on concrete
    Ethernet✔ , TCP/IP, Optional, over external connection module
    PROFINET✔ , optional over external fieldbus module / ✔
    EtherCAT®✔ , optional over external fieldbus module
    Serial✔ , RS-232 TTL
    PROFIBUS DP✔ , optional over external fieldbus module
    DeviceNet™✔ , Optional, over external connection module
    USB
    PS/2
    Bluetooth
    • 1) For details see reading field diagram.
All technical data can be found accompanying the individual product

Downloads

TOP