Contact
Feedback

Linear measurement sensors
OLM200

Innovative positioning with fieldbus interfaces

Your Benefits

  • High travel speed linked to precise positioning increases system efficiency and improves throughput
  • Camera-based system with no moving parts increases the sensor's service life, thus reducing lifecycle costs considerably
  • Fieldbus interfaces (PROFIBUS, PROFINET, and EtherNet/IP) offer highest flexibility and easiest system integration, hence saving costs for interface converters and protocol adaption
  • Status bit for pre-failure notification and preventive maintenance eliminates unpredicted machine downtimes
  • The large temperature range from –30°C to +60°C offers reliable use in many applications

Overview

Innovative positioning with fieldbus interfaces

Linear measurement sensors from SICK can determine an accurate position on product travel paths of up to 10 km in length – along a straight line or curve. The OLM200 combines extreme precision and high travel speeds with fieldbus interfaces. With its many other intelligent details, the OLM200 product family is setting new standards in linear positioning by bar code tape. The output of position data – precise to within 0.15 mm – the speed output, and diagnosis data guarantee an efficient and reliable machine operation. The intelligent design in a rugged magnesium housing includes a sensor that takes account of the required orientation angles. Thus, in contrast to standard sensors, alignment is only necessary in one axis. The OLM200 also has LED lighting. Furthermore, the complete elimination of moving parts offers a high service life and durability – even under challenging ambient conditions.

At a glance
  • Highly accurate camera-based bar code positioning system
  • Traversing speeds of up to 10 m/s can be achieved
  • Wear and maintenance-free thanks to camera technology
  • Adjustable resolution as low as 0.1 mm
  • Output of position and speed data, as well as pre-failure notifications via fieldbus interfaces
  • Wide operating temperature range from –30 °C to +60 °C

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring range0 m ... 10,000 m
    Reading distance

    100 mm ± 20 mm

    130 mm ± 20 mm

    Repeatability0.15 mm
    Max. movement speed10 m/s
    PROFIBUS DP✔ , DPV0
    PROFINET
    EtherNet/IP™
    Output time2.5 ms
    Light sourceLED, red
    Ambient temperature operation–30 °C ... +60 °C
    Ambient storage temperature–40 °C ... +75 °C
All technical data can be found accompanying the individual product

Downloads

TOP