Contact
Feedback

Linear measurement sensors
OLM100

Great flexibility in a small housing

Your Benefits

  • High travel speed linked to precise positioning increases system efficiency and improves throughput
  • Camera-based system with no moving parts increases the sensor's service life, thus reducing lifecycle costs considerably
  • Minimal housing dimensions combined with the latest industrial interfaces ensure integration into almost any system design, even where space is limited
  • Serial interfaces (RS-422, RS-485, SSI, and CANopen) offer highest flexibility and easiest system integration, hence saving costs for interface converters and protocol adaption
  • The large temperature range from –30°C to +60°C offers reliable use in many applications

Overview

Great flexibility in a small housing

Move to a position with pinpoint accuracy: The OLM100 enables quick ramp-up and ramp-down times, optimizing work processes. Fast travel speeds, high repeatability, and fast output rates make the OLM100 ideal for many applications, such as electrical overhead conveyors, rotating tables, and transport skids.

At a glance
  • Highly accurate camera-based bar code positioning system
  • Traversing speeds of up to 4 m/s can be achieved
  • Wear and maintenance-free thanks to camera technology
  • Adjustable resolution as low as 0.1 mm
  • Precise positioning up to 10,000 m
  • Compact, extremely rugged magnesium housing
  • Wide range of interfaces: SSI, RS-422, RS-485, and CANopen
  • Wide operating temperature range from –30 °C to +60 °C

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring range0 m ... 10,000 m
    Reading distance

    100 mm ± 20 mm

    130 mm ± 20 mm

    Repeatability1 mm
    Max. movement speed4 m/s
    CANopen
    Serial✔ / RS-422 / ✔ / RS-485
    SSI
    Output time1 ms / 5 ms
    Light sourceLED, red
    Ambient temperature operation–30 °C ... +60 °C
    Ambient storage temperature–40 °C ... +75 °C
All technical data can be found accompanying the individual product

Downloads

TOP