Contact
Feedback

Linear measurement sensors
OLM100 Hi

High performance in a small housing

Your Benefits

  • High travel speed linked to precise positioning increases system efficiency and improves throughput
  • Camera-based system with no moving parts increases the sensor's service life, thus reducing lifecycle costs considerably
  • Very small housing dimensions combined with the latest industrial interfaces ensure integration into almost any system design, even where space is limited
  • Serial interfaces (RS-422, SSI, and CANopen) offer highest flexibility and easiest system integration, hence saving costs for interface converters and protocol adaption
  • The large temperature range from –30°C to +60°C offers reliable use in many applications

Overview

High performance in a small housing

The OLM100 Hi is a high performance variant of the well-known OLM100. The strengths of the OLM100 Hi include very high travel speeds, extremely precise repeatability, and an SSI interface for direct feedback into drive.

At a glance
  • Highly accurate camera-based bar code positioning system
  • Traversing speeds of up to 10 m/s can be achieved
  • Wear and maintenance-free thanks to camera technology
  • Adjustable resolution as low as 0.1 mm
  • Precise positioning up to 10,000 m
  • Compact, extremely rugged magnesium housing
  • Wide range of interfaces: SSI, RS-422, and CANopen
  • Wide operating temperature range from –30 °C to +60 °C

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring range0 m ... 10,000 m
    Reading distance

    100 mm ± 20 mm

    130 mm ± 20 mm

    Repeatability0.15 mm
    Max. movement speed10 m/s
    CANopen
    Serial✔ , RS-422
    SSI
    Output time1 ms / 5 ms
    Light sourceLED, red
    Ambient temperature operation–30 °C ... +60 °C
    Ambient storage temperature–40 °C ... +75 °C
All technical data can be found accompanying the individual product

Downloads

TOP