microScan3 Pro versions offer you a maximum of flexibility.
Transparent objects
Detection of transparent objects like clear plastic packaging, bottles made of glass or PET, vials and droppers or plastic wrap.
Perforated objects
Reliable detection of perforated objects such as mesh boxes or printed circuit boards.
Object's contrast, color, luminescence, gloss
Detection of various optical object properties such as contrast, color, luminescence or gloss, as well as pattern.
Dimensions and profiles
Sensors and systems use measured data to determine the dimensions or profiles of objects. The results are made available for further processing via a suitable interface.
Metal at short distance
Non-contact detection of metal objects of any kind, regardless of whether these are made of steel, aluminum, brass, copper, or other metals. Sensing ranges up to 60 mm even in dusty, dirty, or wet environments.
Magnets
Non-contact detection of permanent magnet through non-magnetic materials regardless of the ambient conditions.
Print marks and labels
Detection of print marks on foils or packaging and in the printing industry. Detection of labels made of shiny, metal, or transparent material on white, opaque, or colored substrate.
Zero pressure accumulation
Detection and control of the material flow on conveyor belts.
Double layer detection
Detection of duplicate layers of different materials such as paper on paper (double sheet detection), foil on foil, or metal plates one on top of the other.
Fill level and empty totes
The data captured by the sensor or system indicates whether totes or containers are full or in use. Similarly, the sensors or systems can ascertain whether totes are empty and can be used again, for example.
Related blog posts
South african natural gas distributor counts on SICK flow meters
FLOWgate™: The gate to ultrasonic gas flow measuring devices from SICK
Continuous measuring even in the event of mains voltage failure with PowerIn Technology™
Innovation in natural gas distribution
SOCAR Turkey: Reliable and safe operation of CNG stations thanks to FLOWSIC500
microScan3 Core versions are ideal for stationary applications.