EN
Country: EN (Canada)
Select country/region

Language

  • English
  • French
industry-wood-header-image-01-webx
industry-wood-header-image-03-webx
Machines and materials

Sensor solutions for wood

Intelligent and innovative solutions for the wood industry – a future that grows with you
Learn more

The right solution for your application

FAQ

Occupational safety is increased by non-contact safeguards such as light grids, laser scanners, protective doors or image-based monitoring systems. They detect people in the hazardous area early and reliably stop the machines. In addition, emergency stops, safety controllers and regular operational checks ensure a high level of safety.

Predictive maintenance uses continuously recorded sensor data and intelligent algorithms to monitor the condition of machines in real time. Anomalies such as vibrations, rising temperatures or changed signals are detected early – so maintenance can be scheduled before a failure occurs.

Rugged sensors with high IP protection classes, heated optics, automatic contamination detection and stable signal evaluators are used in harsh environments. They work reliably even in the presence of dust, vibration and strongly fluctuating temperatures and remain efficient over the long term.

Increased efficiency is achieved through automated material flows, digital measuring and monitoring systems, networked system controls and predictive maintenance. The use of modern sensors minimizes downtimes, reduces rejects and optimizes machine running times.

Increased efficiency is achieved through automated material flows, digital measuring and monitoring systems, networked system controls and predictive maintenance. The use of modern sensors minimizes downtimes, reduces rejects and optimizes machine running times.

Artificial intelligence supports pattern recognition, classification and optimization along the entire value-adding chain. AI-supported systems detect material defects more precisely, analyze process data in real time and enable predictive production control. This reduces waste, increases quality and makes processes more efficient overall.