Access protection for a robot cell

The rugged i10 Lock safety locking device locks the door to the work cell and ensures that all process steps are completed before the door can be opened. When the door is open, the i10 Lock prevents start-up of the system. The door must be closed for the system to restart.

  • Following product families can be used
    • Innovative design: Open locking head with 180° actuation radius, rounded housing, bright LEDs (visible from three sides)
    • PL e for door and locking monitoring with low or high coding
    • IP67 and IP69K enclosure rating
    • High locking force: Up to 3150 N
    • Flexible actuator for high offset tolerance
Robotics image
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more