Contact
Feedback

3D vision
Visionary-S

3D snapshot – colorful perspectives for precise factory automation

Your Benefits

  • Rugged cameras with a working range of 0.50 m to 2.50 m for industrial use
  • More than 320,000 distance and color intensity values in a single recording
  • High recording speed with very high resolution at the same time
  • Get the result quicker: Direct output of color and depth values from the camera
  • High-quality color and depth values for reliable use in factory and logistics automation
  • Flexibility: The camera can be integrated with the help of common programming languages and can be configured directly via SOPAS ET
  • High-efficiency illumination: Reliable depth data even with ambient light

Overview

3D snapshot – colorful perspectives for precise factory automation

Thanks to the innovative 3D snapshot technology, Visionary-S 3D vision sensors from SICK offer maximum flexibility for countless applications in factory automation. Based on the stereo vision principle, with the Visionary-S, SICK is offering solutions for the highest demands on accuracy and speed, even for stationary applications. The Visionary-S combines structured illumination with the proven technology of a color camera and delivers colorful depth images in real time. Powerful visualization tools, broad support of common programming languages and reliable 2D and 3D information make the Visionary-S the ideal solution for robotics, intraglogistics and various quality assurance tasks in production, to name a few examples.

At a glance
  • Up to 30 color depth images per second
  • Works in absolute darkness and in daylight of up to 40 klx
  • Resolution: 640 px x 512 px; depth resolution down to the sub-millimeter
  • Output of 3D color data via a Gigabit Ethernet interface
  • Temperature range: 0 °C ... 50 °C (depending on the housing), enclosure rating: IP67
  • HDR mode

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Technology3D-snapshot
    Scan/frame rate30 fps, Up to 9,850,000 3D data points/s 1)
    Grayscale measurements
    Light sourceInvisible infrared light (laser, 808 nm)
    Factory calibrated
    Enclosure ratingIP67
    Configuration softwareSOPAS ET, telegram interface (universal application, for example Python, C++, C#)
    Ethernet✔ , Complete data stream combining distance and RGB values in one snapshot plus device control
    • 1) 0.03 s per 3D image.
All technical data can be found accompanying the individual product

Downloads

TOP