Contact
Feedback

3D vision
Ruler

Gigabit 3D vision for tough environments

Your Benefits

  • High-speed measurement allows you to increase production throughput and still ensure product quality
  • Accurate size and position measurement in 3D, regardless of an object’s height or color, creating reliable solutions
  • Simultaneously capturing 3D, scatter, and grayscale, allows for more reliable quality control and inspection
  • Factory calibrated 3D with built-in lighting instantly provides results in millimeters, which makes integration easy
  • Designed for tough industrial environments to ensure a long and problem-free life time

Overview

Gigabit 3D vision for tough environments

Ruler E is a perfect tool for in-line 3D-scanning applications. It is designed for the tough environments common to the timber and mining industries and will provide accurate 3D measurements at temperatures as low as –30 °C. Plus, the Gigabit Ethernet interface makes it suitable for remote operation over long cable distances. With its built-in light source and factory-calibrated 3D data, the camera instantly provides precise measured values to within a millimeter, making integration considerably easier. In addition to high-speed 3D measurements, the Ruler E camera also provides grayscale intensity and laser scatter measurements. These measurements reveal more about objects and, in turn, enable more precise and reliable decisions. With a choice of analysis tools, PC performance, and combining data from several Rulers, you can adapt the solution cost and performance to your specific requirements.

At a glance
  • Factory-calibrated 3D measurements in millimeters at full production speed
  • Highly accurate 3D measurements for widths from 100 mm up to 1.5 m
  • Capture 3D, grayscale, and scatter simultaneously
  • Easy to integrate without the need for external illumination
  • Rugged housing for harsh environments and temperatures as low as –30 °C
  • Remote operation over long cabling distances with Gigabit Ethernet

Technical overview

 
  • Technical data overview

    Technical data overview

    Technology3D, LineScan
    Scan/frame rate10,000 3D profiles/s
    Grayscale measurements
    Scatter measurement– / ✔
    Light sourceVisible red light (laser, 660 nm, ± 15 nm)
    Factory calibrated
    Enclosure ratingIP65
    Configuration softwareRanger Studio
    Ethernet✔ , UDP/IP
    Serial✔ , RS-422, Encoder
All technical data can be found accompanying the individual product

Downloads

TOP