- Home
- Secondary packaging
- Side loader
- Flexible configuration of the sensor for different packaging
- Home
- Secondary packaging
- Side loader
- Flexible configuration of the sensor for different packaging
Flexible configuration of the sensor for different packaging
In the area of secondary packaging, machines and systems are utilized in a flexible manner to accommodate a wide variety of product variants. Order-specific packaging formats are used in the production process to produce these products. The packaging can vary significantly, in particular with regard to shape and surface properties. When using the WTT12LC smart sensor in the PowerProx product family, different sensor parameter sets for specific formats can be created and stored in the controller. This enables packaging formats to be switched during operation in a fast, absolutely reproducible manner and with no manual intervention: the controller simply sends the new parameter set to the smart sensor via IO-Link. That makes one-off applications easier than ever.
-
Following product families can be usedThe new home of sensing range
- Time-of-flight technology
- Laser class 1, red and infrared light
- Sensing range: 5 cm to 4 m
- Very small background range: 6 mm
- Switching frequencies of up to 1,000 Hz
- The option of up to three adjustable digital outputs or one IO-Link analog output: for up to eight switching points, distance value and smart sensor functionality
-
Following products can be usedPhotoelectric sensorsW12
- Device type: Photoelectric sensors
- Sensing range max.: 40 mm ... 200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 5 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 270 mm
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 5 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (timestamp + debouncing), Efficient communication, Smart Task
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Efficient communication, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Counter + debouncing), Efficient communication, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 80 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
- Special features: Sensing range 80 mm, yarn string detection
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 15 mm ... 340 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: M12 male connector, 4-pin, A-coding, 2 m
- Type of light: Visible red light
- Adjustment: None
- Special features: Sensing range preset to 300 mm based on objects to be sensed with 90 % reflectivity, switching output pulsed, 10 Hz
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 50 mm ... 100 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Minimum detectable object size of Ø 0.4 mm, sensing range preset: 55 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 50 mm ... 800 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Sensing range limited at 700 mm +/- 100 mm, Sensing range pre adjusted at 200 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 50 mm ... 100 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Blind spots up to 40 mm, sensing range preset: 55 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Health output, swichting frequency 1500 Hz
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 200 mm
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Line-shaped light spot
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 700 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Sensing range limited at 700 mm +/- 100 mm, Sensing range pre adjusted at 200 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 150 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with AMP connector, 0.32 m
- Type of light: Infrared light
- Adjustment: None
- Special features: Sensing range pre-set: 150 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Type of light: Infrared light
- Adjustment: Potentiometer
- Special features: Cable 4 m with AMP connector, Sensing range pre-set: 150 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0.15 m ... 10 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Efficient communication, Smart Task, Diagnosis
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Efficient communication, Enhanced Sensing (Counter + debouncing), Smart Task, Diagnosis
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (timestamp + debouncing), Efficient communication, Diagnosis, Smart Task
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Efficient communication, Diagnosis, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Efficient communication, Enhanced Sensing (timestamp + debouncing), Diagnosis, Smart Task
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Alarm output
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 1.7 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Interior slotted diaphragm 2 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
- Special features: Alarm output
DetailsCompare now