Contact
Feedback

Accessories
Adapters and distributors

SBO-02G12-SM
6029305
  • Copy shortlink
    • Technical specifications
      Accessory familyT-junctions
      Connection type head AFemale connector, M12, 5-pin, A-coded
      Connection type head BFemale connector, M12, 5-pin, A-coded
      Connection type head CMale connector, M12, 5-pin, A-coded
      Housing materialTPU
      Connector material head ATPU
      Connector material head BTPU
      Connector material head CTPU
      Housing colorBlue
      Locking nut materialNickel-plated brass
      Shielding, headUnshielded
      Reference voltage≤ 60 V DC
      Current loading4 A
      NoteMale connector M12, 5-pin, straight, A-coded to 2 x female connector M12, 5-pin, straight, A-coded
      Ambient operating temperature–30 °C ... +90 °C
      Enclosure ratingIP67 1)
      Ambient operating temperature
      Head–30 °C ... +90 °C
      • 1) Only in fully locked position with its plugs.
    • Classifications
      ECl@ss 5.027279201
      ECl@ss 5.1.427279201
      ECl@ss 6.027279201
      ECl@ss 6.227279201
      ECl@ss 7.027279201
      ECl@ss 8.027279201
      ECl@ss 8.127279201
      ECl@ss 9.027440108
      ETIM 5.0EC002585
      ETIM 6.0EC002585
      UNSPSC 16.090131163032

    Technical drawings

    SBO-02G12-SM
    Dimensional drawing
    SBO-02G12-SM
    Connection type
    SBO-02G12-SM
    Anschlussschema
  • View: View Gallery View List Show all
    Hide all
TOP