![]() |
|
Accessory family | Y-junctions | ||||
Connection type head A | Female connector, M8, 4-pin | ||||
Connection type head B | Male connector, M8, 3-pin | ||||
Connection type head C | Male connector, M8, 3-pin | ||||
Signal type | Sensor/actuator cable | ||||
Connecting cable | 0.04 m | ||||
Conductor cross-section | 0.14 mm² | ||||
Housing material | TPU | ||||
Housing color | Black | ||||
Locking nut material | CuZn, nickel-plated brass | ||||
Shielding, head | Unshielded | ||||
Reference voltage | ≤ 36 V DC, ≤ 300 V DC | ||||
Current loading | ≤ 4 A | ||||
Note | Female connector M8, 4-pin, straight to 2 x male connector M8, 3-pin, straight | ||||
Ambient operating temperature | –30 °C ... +90 °C | ||||
Enclosure rating | IP67 | ||||
|
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogContact
Contact formFeedbackAbout SICK
SICK BrazilWorldwide LocationsCertifications