Contact
Feedback

Magnetic proximity sensors

Magnetic proximity sensors with maximum operating distances and a minimal design

SICK offers an extensive portfolio of magnetic proximity sensors in metric (MM) and rectangular (MQ) configurations. Magnetic proximity sensors provide long sensing ranges that can reliably detect magnetic objects, with entirely new application options opened up due to the smaller magnets. MM sensors in NAMUR design for the use in explosion-hazardous areas complete this comprehensive product family. MQ sensors offer all the advantages of a magnetic proximity sensor in a compact plastic housing. Magnetic proximity sensors are designed specifically for use in harsh environments and are unaffected by dust, heat, or vibrations. Typical fields of application are also those where other sensors reach the limits of their technology.

Filter by:

3 results:

Result 1 - 3 out of 3

View: View Gallery View List
Product family MM
Magnetic proximity sensors in common M8, M12, and M18 cylindrical housing
  • Types: M8 to M18
  • Sensing range: up to 120 mm
  • Electrical configuration: DC 3-wire
  • Enclosure rating: IP 67
  • Temperature range: –25 °C to +75 °C
  • Nickel-plated brass housing; plastic sensing face
  • Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
  • Solves high-temperature applications by installing the permanent magnet in the high-temperature area and the sensor behind an insulated area
Product family MM Namur
NAMUR magnetic proximity sensors in a cylindrical housing for explosive areas
  • Types: M12 to M18
  • Sensing range: up to 120 mm
  • Electrical configuration: NAMUR
  • Enclosure rating: IP 67
  • Temperature range: –25 °C to +70 °C
  • Nickel-plated brass housing; plastic sensing face
  • Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
  • NAMUR design for usage in explosion-hazardous areas
Product family MQ
Magnetic proximity sensors in a rectangular housing
  • Type: 10 mm x 28 mm x 16 mm
  • Sensing ranges: up to 60 mm
  • Electrical configuration: DC, 3-wire
  • Enclosure rating: IP 67
  • Temperature range: –25 °C to +75 °C
  • Tough VISTAL™ housing
  • Reliable detection of permanent magnets through non-ferromagnetic materials such as stainless steel, aluminum, plastic or wood
  • Solves high-temperature applications by installing the permanent magnet in the high-temperature area and the sensor behind an insulated area

Result 1 - 3 out of 3

TOP