Photoelectric sensors
W24-2 Ex

Your Benefits

  • The W24-2Ex features a rugged metal housing that has been IP 69K tested which ensures reliability in harsh industrial conditions
  • Special electronics allows longer sensing range despite the limited factors of the norms for Category 2G (ATEX, explosive environments)
  • Flexible installation due to 90° rotatable connector

Overview

The W24-2Ex features a rugged metal housing which ensures reliability in harsh industrial conditions. Special electronics allows longer sensing range despite the limited factors of the norms for Category 2G (ATEX, explosive environments). The necessary switching amplifiers are also available.

At a glance
  • Label: EX II 2 G Ex ia op is IIC T4 in accordance with directive 2014/34 / EU (ATEX)
  • Complies with category 2 G
  • Switching output: EN 60947-5-6 (NAMUR)
  • M12 male connector or M16 screw connection: Can be rotated by 90°
  • Rugged housing made of zinc die cast
  • Precise background suppression

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)

    27 mm x 87.5 mm x 65 mm

    38 mm x 154.5 mm x 77 mm

    Sensing range max.

    40 mm ... 2,000 mm 1)

    0 m ... 22 m 2)

    Light sourceLED
    Type of lightInfrared light / visible red light
    Enclosure ratingIP67
    Housing materialMetal zinc diecast
    AdjustmentPotentiometer
    • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
    • 2) Reflector PL80A.
All technical data can be found accompanying the individual product

Downloads