Small photoelectric sensors
W12-3

WTB12-3P2460S04
1057942
Piece
Copy shortlink
    • Features
      Functional principlePhotoelectric proximity sensor
      Functional principle detailBackground suppression
      Sensing range max.15 mm ... 340 mm 1)
      Sensing range15 mm ... 300 mm
      Emitted beam
      Light sourcePinPoint LED 2)
      Type of lightVisible red light
      Light spot size (distance)7 mm (300 mm)
      Key LED figures
      Wave length850 nm
      AdjustmentNone
      Special features

      Sensing range preset to 300 mm based on objects to be sensed with 90 % reflectivity

      Switching output pulsed, 10 Hz

      • 1) Object with 90% remission (based on standard white, DIN 5033).
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Safety-related parameters
      MTTFD702 years
      DCavg0 %
    • Electrical data
      Supply voltage UB10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption55 mA 3)
      Protection classIII
      Digital output
      TypePNP
      Signal voltage NPN HIGH/LOWApprox. VS / < 2.5 V
      Output current Imax.≤ 100 mA
      Response time≤ 330 µs 4)
      Switching frequency1,500 Hz 5)
      Switching modeLight/dark switching
      Output functionComplementary
      Circuit protection

      A 6)

      C 7)

      D 8)

      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) With light/dark ratio 1:1.
      • 6) A = VS connections reverse-polarity protected.
      • 7) C = interference suppression.
      • 8) D = outputs overcurrent and short-circuit protected.
    • Mechanical data
      HousingRectangular
      Dimensions (W x H x D)15.6 mm x 48.5 mm x 42 mm
      ConnectionM12 male connector, 4-pin, A-coding, 2 m 1)
      Connection detail
      Length of cable (L)2 m 1)
      Material
      HousingMetal
      Front screenPlastic, PMMA
      CablePVC
      Weight200 g
      • 1) Do not bend below 0 °C.
    • Ambient data
      Enclosure rating

      IP66

      IP67

      IP69K

      Ambient operating temperature–40 °C ... +60 °C
      Ambient temperature, storage–40 °C ... +75 °C
    • Classifications
      eCl@ss 5.027270904
      eCl@ss 5.1.427270904
      eCl@ss 6.027270904
      eCl@ss 6.227270904
      eCl@ss 7.027270904
      eCl@ss 8.027270904
      eCl@ss 8.127270904
      eCl@ss 9.027270904
      eCl@ss 10.027270904
      eCl@ss 11.027270904
      eCl@ss 12.027270903
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    WTB12-3P2460S04
    Connection type
    WTB12-3P2460S04
    Connection diagram Cd-083
    WTB12-3P2460S04
    Adjustments
    WTB12-3P2460S04
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all