Contact
Feedback

Multiple light beam safety devices
deTem4 Core

Access protection: easy and efficient

Your Benefits

  • Protection of large access areas with multiple beam deflections as well
  • Little space required
  • The same quick and easy mounting and commissioning as the deTec: the same accessories and connectivity
  • Reduced variant diversity
  • Reliable in challenging environments

Product selection

Show all Hide all
Filter by:

15 results:

Result 1 - 8 out of 15

View:

1082689
deTem4 Core
Multiple light beam safety devices
  • Number of beams: 3
  • Beam separation: 400 mm
  • System connection: Male connector M12, 5-pin
Details
  • Compare now
1082692
deTem4 Core
Multiple light beam safety devices
  • Number of beams: 4
  • Beam separation: 300 mm
  • System connection: Male connector M12, 5-pin
Details
  • Compare now
1082685
deTem4 Core
Multiple light beam safety devices
  • Scanning range: 10 m ... 90 m
  • Number of beams: 2
  • Beam separation: 500 mm
  • System connection: Male connector M12, 5-pin
Details
  • Compare now
1082684
deTem4 Core
Multiple light beam safety devices
  • Scanning range: 0.5 m ... 17 m
  • Number of beams: 2
  • Beam separation: 500 mm
  • System connection: Male connector M12, 5-pin
Details
  • Compare now
1082687
deTem4 Core
Multiple light beam safety devices
  • Scanning range: 0.5 m ... 17 m
  • Number of beams: 3
  • Beam separation: 400 mm
  • System connection: Male connector M12, 5-pin
Details
  • Compare now
1082688
deTem4 Core
Multiple light beam safety devices
  • Scanning range: 10 m ... 90 m
  • Number of beams: 3
  • Beam separation: 400 mm
  • System connection: Male connector M12, 5-pin
Details
  • Compare now
1082691
deTem4 Core
Multiple light beam safety devices
  • Scanning range: 10 m ... 90 m
  • Number of beams: 4
  • Beam separation: 300 mm
  • System connection: Male connector M12, 5-pin
Details
  • Compare now
1082686
deTem4 Core
Multiple light beam safety devices
  • Number of beams: 2
  • Beam separation: 500 mm
  • System connection: Male connector M12, 5-pin
Details
  • Compare now

Result 1 - 8 out of 15

Overview

Access protection: easy and efficient

The deTem4 Core multiple light beam safety devices, with 2, 3, or 4 beams as per the sender/receiver principle, provide simple and reliable protection when accessing hazardous machine areas. The small housing already typical of deTec devices saves space and can be easily integrated using tried-and-tested brackets and standardized connectivity products. Despite the small dimensions, the sensor can achieve a scanning range of up to 90 m and therefore enables multi-sided access protection with deflector mirrors.

At a glance
  • Typical scanning range of up to 90 m
  • 2 versions: small and wide scanning range
  • Compact design
  • The same housing as deTec
  • Versions with 2, 3, and 4 light beams
  • Ambient operating temperature of –30 °C to +55 °C
  • Enclosure ratings IP65 and IP67

 

safetyIQ

Discover intelligent protection for higher productivity

Learn more

Applications

Technical overview

 
  • Technical data overview
    TypeType 4 (IEC 61496-1)
    Safety integrity level

    SIL3 (IEC 61508)

    SILCL3 (IEC 62061)

    Performance levelPL e (ISO 13849-1)
    Number of beams2 / 3 / 4
    Beam separation or resolution500 mm / 400 mm / 300 mm
    Enclosure rating

    IP65 (IEC 60529)

    IP67 (IEC 60529)

All technical data can be found accompanying the individual product

Downloads

TOP