- Home
- Industries
- Wood
- Sawmill industry
- Stripping veneer
- Integrated speed and length measurement for sawmill applications
- Home
- Industries
- Wood
- Sawmill industry
- Stripping veneer
- Integrated speed and length measurement for sawmill applications
Integrated speed and length measurement for sawmill applications
The “Length Measurement” smart task enables veneers in a lumber mill to be cut precisely regardless of any slippage of the conveyor belt. The W4SL-3 miniature photoelectric sensor is ideally suited for this purpose. This maintenance-free measurement system can also be used to perform a quality inspection after cutting, and to adjust the running saw in the event of tolerance deviations.
-
Following product families can be usedLaser precision for very small or transparent objects
- Precise laser light spot, laser class 1
- Teach-in pushbutton can be switched between detection of transparent and non-transparent objects
- Sensing ranges between 25 mm and 60 m
- Latest SICK proprietary ASIC and laser technologies with second emitter LED to provide outstanding background suppression and ambient light immunity
- Choice of adjustment via teach-in button, potentiometer, cable, or IO-Link
-
Following products can be usedPhotoelectric sensorsW12
- Device type: Photoelectric sensors
- Sensing range max.: 40 mm ... 200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 5 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 270 mm
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 5 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (timestamp + debouncing), Efficient communication, Smart Task
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Efficient communication, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Counter + debouncing), Efficient communication, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 80 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
- Special features: Sensing range 80 mm, yarn string detection
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 50 mm ... 100 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Minimum detectable object size of Ø 0.4 mm, sensing range preset: 55 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 15 mm ... 340 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: M12 male connector, 4-pin, A-coding, 2 m
- Type of light: Visible red light
- Adjustment: None
- Special features: Sensing range preset to 300 mm based on objects to be sensed with 90 % reflectivity, switching output pulsed, 10 Hz
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 50 mm ... 800 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Sensing range limited at 700 mm +/- 100 mm, Sensing range pre adjusted at 200 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 50 mm ... 100 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Blind spots up to 40 mm, sensing range preset: 55 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Health output, swichting frequency 1500 Hz
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 700 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Sensing range limited at 700 mm +/- 100 mm, Sensing range pre adjusted at 200 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 200 mm
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Line-shaped light spot
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 150 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with AMP connector, 0.32 m
- Type of light: Infrared light
- Adjustment: None
- Special features: Sensing range pre-set: 150 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Type of light: Infrared light
- Adjustment: Potentiometer
- Special features: Cable 4 m with AMP connector, Sensing range pre-set: 150 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0.15 m ... 10 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (timestamp + debouncing), Efficient communication, Diagnosis, Smart Task
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Efficient communication, Enhanced Sensing (Counter + debouncing), Smart Task, Diagnosis
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Efficient communication, Smart Task, Diagnosis
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Efficient communication, Diagnosis, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Efficient communication, Enhanced Sensing (timestamp + debouncing), Diagnosis, Smart Task
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 1.7 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Interior slotted diaphragm 2 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Alarm output
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
- Special features: Alarm output
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare now