Contact
Feedback

Human-material differentiation: end-to-end safety in automated production processes

Maximum material flow thanks to safe human-material differentiation
Maximum material flow thanks to safe human-material differentiation

We offer several solutions for protecting the automated transport of materials in and out of hazardous areas in order to avoid risks to persons. The reliable differentiation between human and material also preserves the maximum material flow thereby actively contributing to an increase in your productivity.


Solution option 1: Muting with safety light curtain, photoelectric safety switch, or safety laser scanner

Muting using a safety laser scanner

Securing a machine with a muting system, comprising a protective device combined with muting sensors (e.g., photoelectric retro-reflective sensors). The placement of the muting sensors means that the material to be transported is detected as such and the protective device is given a time limit and bridged depending on the process. People are safely detected. Safety light curtains, multiple light beam safety devices, or safety laser scanners are suitable safety sensors.

Solution option 2: Pattern detection with safety light curtain

Pattern recognition using a safety light curtain

A horizontal safety light curtain protects input and output points without muting sensors. With the self-teaching dynamic pattern detection, the safety light curtain can reliably differentiate between humans and material. Without any additional secondary sensors, it is able to reliably distinguish between permitted object patterns and, for example, a person's legs. The light curtain tolerates faults due to small objects, such as electric cables or foil residues which protrude into the protective field. This solution offers maximum safety combined with the highest availability.

Our solutions for your reliable human-material differentiation solution

Any questions?

Ask our experts

TOP