Contact
Feedback

Solids flow measuring instruments
Bulkscan®

Non-contact and maintenance-free measurement of volume flow

Your Benefits

  • Maximizes conveyor throughput
  • Reduces maintenance costs by preventing belt slippage when using the Bulkscan® LMS511
  • Increases efficiency by optimizing belt capacity
  • Simple installation
  • Low maintenance costs
  • Offers savings through minimized energy consumption
  • The wide ambient operating temperature range makes it suitable for outdoor use

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.
In accordance with Article 2 (4), this product does not fall within the scope of RoHS directive 2011/65/EU and is also not designed for use in products which fall within the scope of this directive. You can find additional information in the product information.

Overview

Non-contact and maintenance-free measurement of volume flow

The Bulkscan® uses non-contact time-of-flight technology to measure the volume flow of bulk materials on conveyor belts. Irrespective of the properties of the bulk material and the weather conditions, the Bulkscan® generates a reliable volume flow signal based on the laser’s time of flight and the belt speed thanks to multi-echo technology. Besides recording the total quantity and calculating the mass flow, the Bulkscan® comes with an integrated function for determining the center-of-gravity of the bulk material, thereby enabling it to detect uneven loading and thus avoid excessive belt wear. The rugged industrial housing is ideal for extreme operating conditions. An integrated heater ensures safe operation over a wide range of ambient temperatures. Discrete signals as well as Ethernet TCP/IP can be used to connect the measuring system to a host communication system.

At a glance
  • Efficient and cost-effective non-contact measurement of volume and mass flow of bulk materials
  • Laser pulses with high angular resolution ensure outstanding image resolution
  • Multi-echo pulse evaluation produces highly reliable measurements
  • Integrated function for determining the center-of-gravity of the bulk material
  • Rugged design for harsh ambient conditions
  • Integrated heater allows measurement even at low temperatures
  • Compact IP67 rated housing

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Measurement principleLaser run time technology
    MediumBulk solids
    Output signal

    Ethernet

    Digital inputs and digital outputs

    USB auxiliary interface

    RS-232/RS-422

    Max. conveyor speed

    30 m/s

    ≤ 20 m/s

    Communication interface

    Serial

    USB

    Type of fieldbus integrationRS-232
    Data transmission rate≤ 500 kBaud, 500 kBaud, 100 Mbit/s
    Number1
All technical data can be found accompanying the individual product

Downloads

TOP