Contact
Feedback

Liquid flow measuring instruments
T-Easic® FTS

Clever dry-run protection in pumps

Your Benefits

  • One sensor, two measurements - reduces costs and hygiene risk thanks to a unique installation point
  • Cost savings thanks to speedy installation via mounting adapter
  • Time savings due to easy commissioning without calibration for taught-in media
  • User-friendly industrial version with intuitive menu guidance and display for fast commissioning
  • Reduced storage needs thanks to flexible adjustment to the pipe diameter
  • Less wiring is required thanks to IO-Link 1.1 with convenient adjustments as well as integration and cloning functions
  • Low downtimes thanks to low-maintenance system

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.
In accordance with Article 2 (4), this product does not fall within the scope of RoHS directive 2011/65/EU and is also not designed for use in products which fall within the scope of this directive. You can find additional information in the product information.

Overview

Clever dry-run protection in pumps

The T-Easic® FTS thermal flow switch measures flow and temperature in accordance with the calorimetric principle. With two digital outputs, it monitors the measured values and sends these to a superior control as soon as a set limit value is exceeded or undercut. The parameter settings can be done via IO-Link. As an industrial design, it also offers an OLED display and operating buttons. Values preset at the factory for media such as oil and water simplify and accelerate commissioning; nearly all liquids can be calibrated quickly and easily. The extremely rugged VISTAL® housing of the industrial design protects the sensor during cleaning processes, the hygienic design also available also withstands CIP/SIP conditions.

At a glance
  • Flow monitoring and temperature measurement in one sensor
  • Optimized for water and oil; teach-in option of other liquids
  • IP 67/IP 69 enclosure rating and IO-Link 1.1
  • Industrial design in VISTAL® housing with 180°-rotatable OLED display
  • Stainless steel hygienic variant, completely CIP-/SIP-capable, process temperatures up to 150 °C

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Gas temperature–40 °C ... +150 °C
    Operating pressure

    ≥ ≤ 100 bar

    ≥ ≤ 16 bar

All technical data can be found accompanying the individual product

Downloads

TOP